Page 905 - MISUMI SINGAPORE Economy Series
P. 905

Sensor Cables M8


                                                 Representative model: M8S-F3C-30VC-2
                                                  Save Up to
                                                  vs Standard Type  80%              Shipping
                                                        4.49               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity      1~49      50~99      100~      Sensor  Proximity
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.          P.891
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                                      30±5     5±2
                         1                                                                         Microsensors  Photo
                        4                                                         P2
                         3
                                   P1           Length (m)              50±5                       P.901
                      (Length Tolerance: +100mm)                                    Material:  Copper, PVC
                                                                                      Corresponding
                               Connector   Connector   Number
               Part Number    Specification  Shape  of Cores  CN1  CN2  Cable Rated  Conductor  Sheath   Length  Proximity Switch Model  Sensors  Zone
                                                                                 (m)
                                                                    Cross Section Material
                                                              Voltage
            M8S-F3C-30VC-2                            Cutting                    2
                                M8   Straight   3  Female   and   30V  0.3  PVC      C-2C08-N11-3  P.913
            M8S-F3C-30VC-3            Joint      Joint  Stripping                3
          Ordering                                                                                  Filters
          Example        Part Number
                        M8S-F3C-30VC-2
                                                                                                   P.918
                        Sensor Cables M12                                                          Strips

                                                 Representative model: M12S-F4C-30VC-2               Power
                                                                                                   P.921

                                                                                     Shipping      Probes  Contact
                                                        4.71               SGD 1 day
                                                                                        from

                                                                                                   12
                                                 Volume Discount                                   P.924
                                                      Quantity      1~49      50~99      100~
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.   Power Strips / Contact Probes  Sensors / Filters /
                                                                       30±5    5±2
                              1
                         4
                                                                                  P2
                          3   2     P1           Length (m)             50±5
                      (Length Tolerance: +100mm)                                    Material:  Copper, PVC
                               Connector   Connector   Number   Cable Rated  Conductor   Sheath   Length  Corresponding
               Part Number    Specification  Shape  of Cores  CN1  CN2  Voltage  Cross Section Material  (m)  Proximity Switch Model
            M12S-F4C-30VC-2          Straight   Female   Cutting                 2
                                M12          4         and     30V    0.3  PVC       C-2C12-N11-4
            M12S-F4C-30VC-3           Joint      Joint  Stripping                3
          Ordering
          Example        Part Number
                        M12S-F4C-30VC-2

          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  M12S-F4C-30VC-2   Keyword  sensor cable                   MISUMI
                                                                                      Economy series
                                                                                                  900
   900   901   902   903   904   905   906   907   908   909   910