Page 900 - MISUMI SINGAPORE Economy Series
P. 900

Compact Proximity Sensors, NPN Outputs


                                                 Representative model: C-C04-N01


                                                                                     Shipping
                                                       53.82               SGD 1 day
                                                                                        from

    Proximity   Sensor                           Volume Discount       1~9             10~
                                                      Quantity
                                                      Discount
                                                                     Unit Price
   P.891                                         E  Shipping days may differ by Quantity.  30%
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
      Microsensors                             Cable Type Lead Wire Color
                                    DC 3-Wire Type NPN Output
    Photo                           Input/Output Circuit Diagram
   P.901                              Main Circuit   Tr  D ZD  (Brown)+V  Load
                                             (Black) Output
                                                100mA MAX.
    Zone   Sensors                 Internal Circuit  (Blue) 0V
                                               External Connection Example
                                    ZD: Surge Absorbing Zener Diodes    19 25
   P.913                            Tr: NPN Output Transistor
                                                                 M4×0.5
                                    D: Diode for Power Supply Reverse Connection Protection
     Filters  Detection Distance: 0.6mm                  Detection Distance: 1.0mm  LED
                                                         C-C05-N01
          C-C04-N01
                           25                                             25
   P.918                 19                                              23
    Power   Strips  M4×0.5       LED                             M5×0.5            LED

                         Detection                                     Short        Detection
                           25
   P.921    Part Number  Distance   Output Pattern  Operating  Protection   Operating    Circuit    Overload    Surface    Wire
                          23
                           L1                       Voltage  Structure Temperature  protection  Current  Material  Length
    Contact   Probes  C-C04-N01  0.6mm  DC 3-Wire  Including  Action   10   IP67  -25°C   YES  120mA  POM  2m
                  M5×0.5
                          (M4)
                                             Mode
                                                     ~
                                       Cable
                                                                  ~
                                 Type
                          1.0mm
                                    LED
   P.924    C-C05-N01     (M5)   (NPN)  2M   (NO)  30VDC        +70°C        220mA
   12     Ordering
          Example    Part Number
                     C-C04-N01
    Sensors / Filters /    Power Strips / Contact Probes  Example  Shielded  Proximity Sensor
                                                 Output
                        Detection Object
                    The shielded type has the magnetic flux
                    concentrated in the front of the sensor, with the
                    range of the inductive magnetic field toward the
                    front of the proximity switch.
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-C04-N01         Keyword  proximity sensor               MISUMI
                                                                                      Economy series

           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    895                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   895   896   897   898   899   900   901   902   903   904   905