Page 896 - MISUMI SINGAPORE Economy Series
P. 896

Economy series      Product Overview                                                                 Product Overview                                                      Economy series
           Proximity Sensor                                                                                                                                                           Proximity Sensor



                                                                                                                · Advantage 3 Bend-resistant cable for M8/M12 specifications
                                                                               vs Standard Type
            Economy series                                                      Saving                                               Q Bending Test Result
                                                                                   up to
            Proximity                                                           80 %                                                    Sample name              Service life            Test result
    Proximity   Sensor  Sensors                                                                                                        Economy series  Bending resistant 100,000 cycles   breaking
                                                                                                                                          MISUMI
                                                                                                                                                                                          Without

   P.891                                                                                                                               Generic products     Bending 10,000 cycles         Breaking
                                                                                                                                       on the market
                                                                                                                                                  *
      Microsensors  Use of oil resistant / bending resistant cable
    Photo     High accuracy detection                                                                                                * Generic products on the market are similar products randomly purchased by our company from online or offline markets.
                                                                                                                                     * Test Method: Performed on a bending testing machine, ±90°, 60 cycles/minute, weight: 1kg
   P.901
                                                                                                                DC 3-Wire Type NPN Output                     QUsage Method
    Zone   Sensors                                                                                                       Input/Output Circuit Diagram           Q Shielded             The shielded type has

                                                                                                                          Cable Type Lead Wire Color
                                                                                                                        (Brown) + V   ZD: Surge Absorbing Zener                        the magnetic flux
                                                                                                                                                                                       concentrated in the
                                                                                                                                        Diodes
   P.913  Q Advantages of MISUMI Economy series Proximity Sensors                                                 Main Circuit  (Black) Output Load  Tr: NPN Output Transistor  Proximity   front of the sensor,
                                                                                                                                                                            Sensor
                                                                                                                                                                                       with the range of the
     Filters  · Advantage 1: High accuracy detection                                                             Internal Circuit  (Blue) 0V  D: Diode for Power Supply           Output  inductive magnetic
                                                                                                                                       Reverse Connection Protection
                                                                                                                                                                                       field toward the front of
                                                                                                                         External Connection Example
                                                                                                                                                                                       the proximity switch.
                  Generic products on the market  *              MISUMI Economy series                          DC 3-Wire Type PNP Output                       Detection Object
   P.918                                                                                                                                                        Q Unshielded           The unshielded coil
                                                                                                                         Input/Output Circuit Diagram                                  flux can increase the
                                                                                                                                                                                       detection distance, but
    Power   Strips                   Uneven                                                                             (Brown) + V   ZD: Surge Absorbing Zener               Proximity   it is easy to be affected
                                                                                                                          Cable Type Lead Wire Color
                                                                                                                                                                              Sensor
                                                                                                                                                                                       by surrounding metals
                                                                                                                                        Diodes
                                      winding of                                   Even winding                   Main Circuit  (Black) Output  Tr: PNP Output Transistor          Output  because there is no
   P.921                             coils                                         of coil                              (Blue) 0V  Load  D: Diode for Power Supply                     object protection.
                                                                                                                                                                                       Attention is required
                                     Inconsistent                                  Stable                        Internal Circuit  External Connection Example  Reverse Connection Protection  Detection   during installation.
                                                                                                                                                                Object
    Contact   Probes                 detection                                     distance
                                                                                   detection
                                     distance
                                                                                                                QPrecautions
   P.924
   12     * Generic products on the market are similar products randomly purchased by our company from online or offline markets.  · Sensor Attenuation Coefficient   The number of connected sensors (N) should be
                                                                                                                   Tested Material Attenuation Coefficient
          * The test data are obtained through testing by our company, which are for reference only.
    Sensors / Filters /    Power Strips / Contact Probes  · Advantage 2 Oil-resistant cable for M8/M12 cable specifications  Chromium Nickel Alloy  1.00              within the range of the following formula.
                                                                                                                    Fe360 Steel
                                                                                                                                                                      iL+(N-1)×i ≤ Upper limit value of control output of
                                                                                                                                0.90
                                                                                                                                                                      proximity switch
                                                                                                                                                                      VS-N×V ≤ R Operating voltage of load
                                                                                                                   Stainless Steel
                                                                                                                                0.85
                                                                                                                     Nickel
                                    Cable Sheath Oil-Resistance Test Result
                                                                                                                                                                        VR: Output residual voltage of proximity switch
                                                                                                                      Brass     0.70           AND           Load       N:Number of connectable sensors
                                                                                                                                0.50
                                                                                                                                                                        VS: Power voltage
                                             Specification   MISUMI Economy series    Reference                      Copper     0.40          (Series                   I: Current consumption of proximity switch
                                                                                                                                                                        iL: Load current
                   Test Item           Unit
                                                Value         Measured Value          Standard                      Aluminum    0.40         Connection)              Note: Connection AND can supply power to the
                    Break Tensile                                                                                  14    X  t=1mm           DC Wire Type 3            proximity switch of (A) through the action of the
                                                                                                                                                                      proximity switch of (B), and the proximity switch
           Tensile   Strength          MPa   Above 12.0            18.4               JIS K 6723                   12        d                                        of (A) sometimes generates an error pulse
           Test                                                                                                    10                Iron                             (about 1ms) when the power is turned on.
                    Break Elongation    %    Above 300             431                                              8            (SPCC)                               Therefore, please pay attention to the loads
                    Break Tensile Strength                                                                        Detection Distance X (mm)  Stainless Steel          that require quick response, which may cause
           Tensile   Residual Rate      %       ——                 99.8                                             6               Brass                             false operation.
           Test After                                                                 JIS K 6723                    4                                                 At least 3 sensors with current output can be
           Oil      Break Elongation    %       ——                 81.5              70°C×500Hr                     2      Aluminum  Copper    OR            Load     connected as OR.
                    Residual Rate                                                                                                             (Parallel               Whether more than 4 sensors can be connected
                                                                                                                    0  5 10 15 20 25 30 35 40  Connection)            depends on different models.
           The oil resistance test value of MISUMI economy series product is much higher than the specification value.  The length of one side of detected object: d (mm)
    891
   891   892   893   894   895   896   897   898   899   900   901