Page 894 - MISUMI SINGAPORE Economy Series
P. 894

Probe type eletrical characteristic                                                                                                                                 Reference price

         inspection device



         Application Industries: Electronic & Electrical  Semiconductor

         In this figure, the workpiece supplied by the robot is moved to 2 workpiece dropping tables,
         and the probe holder is moved to the inspection position for inspection.                                                             516.44 SGD/set
         It is commonly used for continuity inspection and circuit testing of electronic circuits in the
         semiconductor industry.

                                                            01 Angle Plate × 1   02 Proximity Sensor × 2



















                                                                                                                    01 Angle Plate × 1            P.944       02 Proximity Sensor × 2 P.898

                                                                                                                                         Height 200mm                          Output Pattern NPN
                                                                                                                                         Length 60mm                           (Normally Open)
                                                                                                                                         C-AIKK200-100                         Detection Distance 4.0mm
                                                                                                                                                                               Detection Head Specification
                                                                                                                                                                               M8×1.0mm
                                                                                                                                                                               C-2C08-N11
                                                                                                                                               66.26                                     16.52

                                                                                                                                                  SGD/pcs                                   SGD/pcs
                                                                                                                      Quantity     Unit price   Total price     Quantity     Unit price   Total price
                                                                                                                        1          66.26         66.26            1          16.52         16.52
                                                                                                                       10          46.39        463.90           10          11.57        115.70


                                                                                                                    03 Contact Probe × 2 P.926                04 Actuator × 1               P.133

                                                                                                                                         Tip Shape A Shape                     Standard
                                                                                                                                         Probe O.D. 0.8mm                      Base length 100mm
                                                                                                                                         C-NP58-A                              Positioning Stage Long Block 1 pcs
                                                                                                                                                                               Motor Bracket F0
                                                                                                                                                                               C-KS4001-B1-100-F0
                                                                                                                                               37.44                                   379.70
       04 Actuator × 1      03 Contact Probe × 2
                                                                                                                                                 SGD/pack                                   SGD/pcs
                                                                                                                      Quantity     Unit price   Total price     Quantity     Unit price   Total price
                                                                                                                        1          37.44         37.44            1         379.70         379.70
                                                                                                                       10          26.21        262.10           10         303.76       3,037.60
                                                                                                                   * All products prices are without tax. For prices reference, please visit MISUMI official website.
    889                                                                                                            * The reference price is estimated based on the quantity or approximate length of the product used in the example and is not
                                                                                                                    calculated using the price for the minimum order quantity.
   889   890   891   892   893   894   895   896   897   898   899