Page 889 - MISUMI SINGAPORE Economy Series
P. 889

Torsion Springs, Arm Angle (90°/135°/180°)


                                                 Representative model: C-UA135R5-3-0.6
                                                  Save Up to
                                                  vs Standard Type  80%              Shipping
                                                        0.35               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity      1~199    200~299     300~
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.           Coil Springs
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
           Free Angle 90°               Free Angle 135°              Free Angle 180°               P.865
           C-UA90R  (Right Rotation)    C-UA135R  (Right Rotation)   C-UA180R  (Right Rotation)
           C-UA90L  (Left Rotation)     C-UA135L  (Left Rotation)    C-UA180L  (Left Rotation)
                                                                                    180°±10°       Springs  Tension
                                                        135°±10°
                      L±0.5  Maximum Usage Angle
                               90°±10°
                                    4d            L±0.5         4d                            4d   P.875
                             R±0.5                        R±0.5                  L±0.5  R±0.5
                          2D±0.2                       2D±0.2                       2D±0.2
           3Number of Coils n           3Number of Coils n            3Number of Coils n           Tension Springs  Posts for
                                                                         Material: SUS304-WPB      P.881
          *The figure above shows the right-hand type.  EUse the torsion spring in the helix direction.  Surface Treatment: None
                Part Number   3Number  4Wire                 Arm  Spring Constant (Torque) N·mm/deg  Max. Usage Angle deg (°)
               1Type      2I.D.    of Coils    Dia.    Alteration Type  Length  Arm Angle  Arm Angle  Arm Angle Arm Angle Arm Angle Arm Angle   Disc Springs  Torsion Springs/
                           D    n     d                       L·R   90°   135°   180°   90°   135°   180°
                           2    5    0.3          A           20  0.0289  0.0295  0.0302  61  60  58
                                                                                            43
                                     0.4
                                                                 0.0882
                                                                      0.0900
                                                                            0.0920
                                                                                       45
                                                                                  46
                                3    0.3   (Single arm length specified)  0.0295  0.0304  0.0314  56  54  52  P.884
                                                                      0.0940
                                                                                       40
                                                                                  42
                                                                                            39
                                                                            0.0970
                                                                 0.0912
                                     0.4          B
                           3    4            (Single arm bending)  30  0.0736  0.0755  0.0774  55  53  51  11
              Free Angle 90°         0.5          C              0.1756  0.1799  0.1845  44  42  41
                                     0.4
                                                                                            66
                                                                      0.0630
                                                                            0.0643
                                                                                  71
                                                                                       68
                                                                 0.0617
           C-UA90R (Right Rotation)  5  0.5  (Double arm length specified)  0.1471  0.1501  0.1533  54  53  51
                                                  D
           C-UA90L (Left Rotation)  3  0.4    (Single arm length   0.0700  0.0722  0.0744  56  54  52
                                                                      0.1732
                                                                            0.1787
                                                                                  42
                                                                                       41
                                                                                            40
                                                                 0.1680
                                     0.5   specified+Single arm bending)  0.1357  0.1390  0.1425  57  54  52
             Free Angle 135°  4  4   0.6          E           40  0.2763  0.2831  0.2903  48  47  45  Springs / Posts
           C-UA135R (Right Rotation)  5  0.5  (Double arm bending)  0.1138  0.1161  0.1185  69  67  65
                                                                                  60
                                                                            0.2413
                                                                      0.2363
                                                                                       59
                                                                                            58
                                                                 0.2315
                                     0.6
                                                  F
           C-UA135L (Left Rotation)  0.5      (Double arm length   0.1368  0.1409  0.1454  55  52  51
                                3          specified+Single arm bending)  0.2797  0.2883  0.2974  47  44  42
                                     0.6
             Free Angle 180°  5  4   0.8          G           50  0.2259  0.2314  0.2373  60  58  56
                                                                 0.6936
                                                                                       41
                                                                                            40
                                                                                  42
                                                                      0.7108
                                                                            0.7289
                                              (Single arm length
           C-UA180R (Right Rotation)  5  0.6  specified+Double arm bending)  0.1894  0.1933  0.1974  75  73  71
           C-UA180L (Left Rotation)  0.8          H              0.5811  0.5931  0.6056  54  53  52
                                3    0.6      (Double arm length   0.2363  0.2436  0.2512  56  52  50
                                     0.8   specified+Double arm bending)  0.7299  0.7523  0.7762  38  36  35
                           6    4     1           -           60  0.5891  0.6037  0.6190  50  48  47
                                                                                  42
                                                                 1.4045
                                                                      1.4394
                                                                                       40
                                                                                            39
                                                                            1.4760
                                5    0.8     (No alteration needed)  0.4939  0.5041  0.5147  63  61  60
                                                                            1.2262
                                                                                       50
                                      1
                                                                                  51
                                                                 1.1765
                                                                      1.2008
                                                                                            49
          EThe spring constant is the reference value when the arm length is cut to L/2 and R/2.  1N=0.101972kgf   1deg=1° (Angle)
                  Please order after selecting part number and parameters according to the selection steps 1 to 4.
          Ordering
          Example  Part Number (1Type · 2I.D. D)  -  3Number of Coils n  -  4Wire Dia. d
                          C-UA135R5       -        3         -     0.6
               Alteration  Ordering  Part Number (1Type · 2I.D. D) - 3Number of Coils n -  4Wire Dia. d  - Alteration Type - (LC-RC-LZ-LBC-RZ-RBC)
                     Example
                               C-UA135R5   -    3     -    0.6   -   B   -   LZ5-LBC90
           Alterations  Additional arm length cutting process  Left Arm Bending  Right Arm Bending
                                                270°  0° (Up)                          90° 0° (Up)
                                                                                   90°±10°
                                  (Right-Hand Type)  90°±10°     (Right-Hand Type)  180° (Down)
                                           180° (Down)  90°  LZ±0.5                  RZ±0.5  270°
                                                       L(LC)                           R(RC)
                                                 270°  0° (Up)                         90° 0° (Up)
                      LC
            Spec.           RC                                                      90°±10°
                                  (Left-Hand Type)    90°±10°    (Left-Hand Type)  180° (Down)  270°
                                                        LZ±0.5
                                            180° (Down)  90°  L(LC)                  RZ±0.5
                                                                                      R(RC)
                   Cut the arm length to LC, RC.  I LBC…Specify bending direction (See the figure above)  I RBC…Specify bending direction (See the figure above)
                                       E  Choose from LBC0, LBC90, LBC180 and LBC270


                                                                      E  Choose from RBC0, RBC90, RBC180 and RBC270
                   ELC≥3, RC≥3
                   1mm increments  I LZ……Specify bending position (1mm increments)  I RZ……Specify bending position (1mm increments)
                                                                      E RZ≥3  R-RZ≥3

                                       E  LZ≥3  L-LZ≥3

                                                                                                  884
   884   885   886   887   888   889   890   891   892   893   894