Page 887 - MISUMI SINGAPORE Economy Series
P. 887

Economy series  Product Overview   Posts For Tension Springs Hole Type
 Posts for Tension Springs

                                                 Representative model: C-AIPO3-15
                                                  Save Up to
 vs Standard Type                                 vs Standard Type  63%
 Economy series   Saving                                1.22                         Shipping
 up to
                                                                                        from
 Posts For   80 %                                Volume Discount           SGD 1 day


 Tension Springs                                      Discount    Unit Price  50~99      100~
                                                      Quantity
                                                                    1~49
                                                                               15%
                                                                                         30%
                                                 E  Shipping days may differ by Quantity.           Coil Springs
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
 Popular specifications
                                                                                                   P.865
 Ultra-low price                        d                         M
 Excellent anti-rust performance    2D         W                                                   Springs  Tension

                                                     E  (G)                                        P.875
                                                           3L

 Q Overview of MISUMI Economy series Posts For Tension Springs  Q Excellent anti-rust performance  Material        :  S45C  Tension Springs  Posts for
                                                                    Surface Treatment:  Trivalent Chromate Treatment
                                                                    Accessory       : Nut (Steel Galvanized)
                Part Number                                 M
                                                                            W
 Hole Type  Groove Type  24h Salt Spray Test Results  1Type  2O.D. D  15  20  3Length L        (Coarse Thread)  d  1.5  (G)  3.0  P.881
                                                                                           E
                                              30
                                                                                   3.0
                                                            M3
                                          25
                            3
 Ferroferric Oxide   Protective Film  severely rusted  C-AIPO  5  15  20  25  30  35  40  M5  2.0  3.0  4.0  P.884
 Shape  Blackened product   4     15  20  25  30  35        M4      1.5    2.5             3.5     Disc Springs  Torsion Springs/
                                                                                                   11
                            6         20  25  30  35  40    M6      2.5    3.5     5.0     5.0
 Tension   Vertical direction relative to the
 Direction  Multi-direction  post for tension spring  8        25  30  35  40  M8  3.5  5.0  7.0    Springs / Posts
 · Two plane machining makes  · Stress in the spring hook part   Trivalent Chromate   Slight white rust
 spring penetration easy  disperses  Treatment  and no rusting  Please order after selecting part number and parameters according to the selection steps 1 to 3.
 Feature  · Large chamfer processing avoids stress  · The groove suspension   Ordering  Part Number (1Type · 2O.D. D) - 3Length L
 concentration of spring hook part  prevents the spring position   Example  C-AIPO3  -  15
 · Free tension direction  from shifting
               Example
 QExample of Use


 Hole Type  Groove Type










          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-AIPO            Keyword  spring post                    MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  882
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   882   883   884   885   886   887   888   889   890   891   892