Page 888 - MISUMI SINGAPORE Economy Series
P. 888

Posts For Tension Springs Groove Hole Type


                                                 Representative model: C-BSPO3-15
                                                  Save Up to
                                                  vs Standard Type  56%              Shipping
                                                        1.04               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity      1~49      50~99      100~
     Coil Springs                                E  Shipping days may differ by Quantity.  15%  30%
                                                      Discount
                                                                  Unit Price
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
   P.865
                                                                 M
    Tension   Springs                  2D        d


   P.875                                              3L     L        Material        :  S45C
                                                                      Surface Treatment:  Trivalent Chromate Treatment
    Posts for    Tension Springs  1Type  2O.D. D  3Length L  (Coarse Thread) Accessory       :  Nut (Steel Galvanized)
                 Part Number
                                                                 M
                                                                                         d
                                                                             L
   P.881                     3      15   20   25                 M3                      1.8
    Torsion Springs /   Disc Springs  C-BSPO  4 5  15 *  20  25  35       M4  10(8)      2.0

                                         20
                                                   35
                                              25
                                    15
   P.884                                                         M5                      3.0
   11                        6           20 *  25  35    45      M6         16(12)       3.6
                             8                25 *  35   45      M8         20(16)       5.0
     Springs / Posts  E Size L marked with “ * ” is the Size within “()”  - 3Length L
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
                    Part Number (1Type · 2O.D. D)
          Example
                            C-BSPO3
                                            -
                                                15
             Posts for Tension Springs
               Example


                               Posts for Tension Springs












          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-BSPO            Keyword  spring post                      Economy series

           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    883                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   883   884   885   886   887   888   889   890   891   892   893