Page 886 - MISUMI SINGAPORE Economy Series
P. 886

Economy series              Product Overview
           Posts for Tension Springs




                                                                                    vs Standard Type
            Economy series                                                           Saving
                                                                                       up to
            Posts For                                                               80 %



     Coil Springs  Tension Springs



   P.865     Popular specifications
             Ultra-low price
    Tension   Springs  Excellent anti-rust performance


   P.875

    Posts for    Tension Springs  Q Overview of MISUMI Economy series Posts For Tension Springs  Q Excellent anti-rust performance


   P.881                 Hole Type          Groove Type           24h Salt Spray Test Results
    Torsion Springs /   Disc Springs




                                                                               severely rusted
   P.884   Shape                                                Ferroferric Oxide   Protective Film  Blackened product
   11
     Springs / Posts  Tension   · Two plane machining makes  · Stress in the spring hook part   Trivalent Chromate   Treatment  Slight white rust
                                       Vertical direction relative to the
                        Multi-direction
          Direction
                                          post for tension spring
                                                                                and no rusting
                    spring penetration easy
                                        disperses
           Feature
                   · Large chamfer processing avoids stress  · The groove suspension
                    concentration of spring hook part  prevents the spring position
                   · Free tension direction  from shifting
          QExample of Use


                         Hole Type                      Groove Type




















    881
   881   882   883   884   885   886   887   888   889   890   891