Page 885 - MISUMI SINGAPORE Economy Series
P. 885

Tension Springs Heavy Load, Double Round Hook O.D.5-14


                                                 Representative model: C-WAWT5-15
                                                  Save Up to
                                                  vs Standard Type  80%              Shipping
                                                        0.40               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity      1~199    200~299     300~
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.           Coil Springs
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                                d
                                                                                                   P.865
                                             2D                                                    Springs  Tension


                                                         3L            F
                                                                                     Material: Spring Steel  P.875
                                                    Under dynamic load
                         2Coil O.D. D                                      (Initial    (Spring
             1Type           -         Wire Dia.   Max.      Max. Load    Tension)    Constant)    Tension Springs  Posts for
                                        d mm
                        3Free Length L          Displacement     N           N         N/mm
                                                 Fmax. Mm
                            5-15                    2.9                                 5.39       P.881
                              20                    4.6                                 3.43
                              25                    6.4                                 2.45
                              30                    8.4                                 1.86
                              35         0.8       10.0        20.79        5.1         1.57       Disc Springs  Torsion Springs/
                              40                    11.4                                1.38
                              45                    13.3                                1.18
                              50                    15.2                                1.03       P.884
                            6-20                    3.7                                 6.57
                              25                    5.3                                 4.61       11
                              30                    6.9                                 3.53
                              35         1.0        8.3        33.15        8.6         2.94
                              40                    10.0                                2.45
                              45                    10.8                                2.27
                              50                    12.5                                1.96        Springs / Posts
                              60                    15.6                                1.57
                            8-25                    5.3                                 5.88
                              30                    7.3                                 4.31
                              35                    9.1                                 3.43
            C-WAWT            40         1.2        11.0       41.19        9.81        2.56
                              45                    13.6                                2.35
                              50                    15.5                                2.06
                              60                    18.8                                1.67
                           10-30                    5.2                                 10.89
                              35                    6.8                                 8.34
                              40                    8.4                                 6.77
                              45         1.6       10.0        77.47       20.59        5.69
                              50                    11.6                                 4.9
                              60                    15.2                                3.73
                              65                    17.0                                3.35
                           12-40                    6.6                                 13.04
                              45                    7.7                                 11.18
                              50         2.0        9.4        120.62       34.3        9.22
                              60                    12.1                                7.16
                              65                    13.1                                6.57
                           14-40                    5.8                                 19.02
                              45                    7.0                                 15.59
                              50         2.3        8.4        154.95      45.11        13.14
                              60                    10.9                                10.1
                                                                                Load {kgf} = Load N × 0.101972
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
          Example  Part Number (1Type · 2Coil O.D. D) - 3Free Height L
                         C-WAWT5        -    15
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-WAWT            Keyword  tension spring                 MISUMI
                                                                                      Economy series
                                                                                                  880
   880   881   882   883   884   885   886   887   888   889   890