Page 884 - MISUMI SINGAPORE Economy Series
P. 884

Tension Springs Heavy Load O.D.3-10


                                                 Representative model: C-AWT3-10
                                                  Save Up to
                                                  vs Standard Type  80%              Shipping
                                                        0.38               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity      1~199    200~299     300~
     Coil Springs                                E  Shipping days may differ by Quantity.  15%  30%
                                                                  Unit Price
                                                      Discount
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
   P.865
                                                         d
    Tension   Springs                   2D


   P.875                                            3L          F            Material: Spring Steel

    Posts for    Tension Springs  2Coil O.D. D  Wire Dia.  Under dynamic load  (Initial    (Spring
                                                                             SUS304-WPB (Imported from Japan)
                                                   Max.
                             -
                                                                             N
                                                                                       N/mm
                                                                 N
   P.881     1Type      3Free Length L  d mm    Displacement   Max. Load  Tension)    Constant)
                                                 Fmax.Mm
    Torsion Springs /   Disc Springs  3-10  0.5     3.7         8.8         2.16        3.24
                                                     2
                              15
                                                                                        1.77
                              25
                                                                                        0.98
                                                    6.8
                                                                                        2.16
                                                     4
                            4-15
                              20
   P.884                    5-15         0.6        6.4         11.1        2.55        1.37
                                                    2.9
                                                                                        5.39
   11                         20                    4.6                                 3.43
                              25         0.8        6.4        20.79        5.1         2.45
                              30                    8.4                                 1.86
     Springs / Posts  C-AWT  6-20        1          3.7        33.15        8.6         6.57
                                                                                        1.57
                                                    10
                              35
                                                    5.3
                                                                                        4.61
                              25
                                                    6.9
                                                                                        3.53
                              30
           (Spring Steel)
                              35
                                                    8.3
                                                                                        2.94
           C-AUT
                                                    10
           (SUS304-WPB)       40                   14.3                                 2.45
                              55
                                                                                        1.71
                            8-25                    5.3                                 5.88
                              30                    7.3                                 4.31
                              35         1.2        9.1        41.19        9.81        3.43
                              40                   11.9                                 2.65
                              50                   15.5                                 2.06
                              60                    18.8                                1.67
                           10-30                    5.2                                 10.89
                              35                    6.8                                 8.34
                              40         1.6        8.4        77.47       20.59        6.77
                              45                    10                                  5.69
                              50                    11.6                                 4.9
                                                                                Load {kgf} = Load N × 0.101972
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
          Example  Part Number (1Type · 2Coil O.D. D) - 3Free Height L
                          C-AWT3        -    10
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-AWT             Keyword  tension spring                 MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    879                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   879   880   881   882   883   884   885   886   887   888   889