Page 879 - MISUMI SINGAPORE Economy Series
P. 879

Round Wire Coil Springs, Defection O.D. Referenced, Stainless Steel, Ultra Heavy Load


                                                 Representative model: C-UBB4-10
                                                  Save Up to
                                                  vs Standard Type  80%              Shipping
                                                        0.54               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity      1~199    200~299     300~
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.           Coil Springs
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.

                                    2D                     2D                                      P.865
                                 d                             d
                                           F
                                                                   F                               Springs  Tension
                                         3L                     3L
                                                                             O.D. D    φ10 or Less    0  P.875
                                                                                            -0.5mm
                                                                                     φ12 or More   0
                                      Closed Ends             Closed Ends                   -0.8mm
                                  ( * Both Ends Not Ground)  (Both Ends Ground)  Free Length L   50 or Less   ±1.5mm
                                                                                     60 or more  ±2.5mm  Tension Springs  Posts for
                                                                        Material: SUS304-WPB (Imported from Japan)
          QFmax. (Allowable Deflection)=L×Fa%
          E O.D. Referenced Type is manufactured giving priority to the outer diameter, with the inner diameter for reference only.  P.881
                          2Coil O.D. D-   Wire Dia.         F            N{kgf}
               1Type     3Free Length L  d    Solid Length  max.          max.           Fa%
                              4- 10     0.65      7.0       2.5      12.3      {1.3}               Disc Springs  Torsion Springs/
                                15      0.7       10.3     3.75      18.4      {1.9}
                               20       0.75      14.4      5.0      24.5      {2.5}               P.884
                              5-   5    0.6       2.9      1.25       6.1      {0.63}
                                10      0.75      6.9       2.5      12.3      {1.3}               11
                                15      0.8       9.8      3.75      18.4      {1.9}
                               20       0.85      13.4      5.0      24.5      {2.5}
                               25       0.9       17.8     6.25      30.6      {3.12}
                              6-10      0.9       6.8       2.5      24.5      {2.5}
                                15      1.0       10.5     3.75      36.8      {3.8}                Springs / Posts
                                20      1.1       14.6      5.0      49.0      {5.0}
                               25       1.1       17.9     6.25      61.3      {6.26}
                              8- 10     1.1       6.9       2.5      24.5      {2.5}
                                15      1.2       9.9      3.75      36.8      {3.8}
                                20      1.3       14.0      5.0      49.0      {5.0}
                                25      1.3       14.5     6.25      61.3      {6.3}
              C-UBB          10-10      1.3       7.2       2.5      24.5      {2.5}      25
                               15       1.4       10.2     3.75      36.8      {3.8}
                                20      1.5       13.9      5.0      49.0      {5.0}
                                25      1.5       16.1     6.25      61.3      {6.3}
                               30       1.6       20.4      7.5      73.5      {7.5}
                             12-15      1.5       9.4      3.75      36.8      {3.8}
                                20      1.6       12.4      5.0      49.0      {5.0}
                                30      1.8       20.3      7.5      73.5      {7.5}
                             13-15      1.8       9.5      3.75      73.5      {7.5}
                               20       1.9       12.9      5.0      98.1     {10.01}
                               25       2.0       17.0     6.25      123.0    {12.55}
                               30       2.1       20.5      7.5      147.0     {15.0}
                                40      2.3       28.2     10.0      196.0     {20.0}
                             16-20      2.1       12.1      5.0      98.1     {10.01}
                               30       2.4       21.0      7.5      147.0     {15.0}
                             20-25      2.9       16.7     6.25      184.0     {18.8}
                               60       3.5       44.6     12.0      353.0    {36.02}
          E The values of solid length are for reference only. There may be some variations depending on the lot.  kgf (Load)=N/mm (Spring Constant) × 0.101972 × F (Deflection)
          E Always use within the allowable deflection Fmax.(mm).               Load (kgf) = Load N × 0.101972
          E The number of coils is a reference value. There may be some variations depending on the lot.
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
          Example  Part Number (1Type · 2Coil O.D. D)  -  3Free Length L
                             C-UBB4          -      10
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-UBB             Keyword  coil spring
                                                                                      Economy series  874
   874   875   876   877   878   879   880   881   882   883   884