Page 876 - MISUMI SINGAPORE Economy Series
P. 876

Round Wire Coil Springs, Defection O.D. Referenced, Stainless Steel, Light Load


                                                 Representative model: C-UL2-5
                                                  Save Up to
                                                  vs Standard Type  80%              Shipping
                                                        0.38               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity      1~199    200~299     300~
     Coil Springs                                E  Shipping days may differ by Quantity.  15%  30%
                                                                  Unit Price
                                                      Discount
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
   P.865
                                    2D                   2D  d
    Tension   Springs                      F                    F
                                  d

   P.875                                 3L                  3L

    Posts for    Tension Springs   ( * Both Ends Not Ground)  (Both Ends Ground)  I.D. D    φ10 or Less     0
                                                                                            -0.5mm
                                                           Closed Ends
                                      Closed Ends
                                                                                             0

                                                                                    φ12 or More
                                                                                            -0.8mm
                                                                                            ±1mm
                                                                             Free Length L   50 or Less

                                                                                     60 or more
                                                                                            ±2mm
   P.881  QSpring Constant 0.98~2.9N/mm: Fmax. (Allowable Deflection)=L×40%  Material: SUS304-WPB (Imported from Japan)
    Torsion Springs /   Disc Springs  E O.D. Referenced Type is manufactured giving priority to the outer diameter, with   2Coil O.D. D
           the inner diameter for reference only.
                      2Coil O.D. D
                                        F
                                                                                    F
                                                                               Solid
                                   Solid
                                                                     -
                         -
                                             max.
                                                                                          max.
   P.884     1Type   3Free Length L  d  Length max.  N{kgf}  1Type  3Free Length L  d  Length max.  N{kgf}
   11                   2-  5 *  0.2  1.65  2  0.98  {0.1}          6-  5 *  0.45  2.3  2  2.0  {0.2}
                          10 *  0.26  5.07  4  1.96  {0.2}             10 *  0.55  4.4  4  3.9  {0.4}
                          15 * *  0.26  5.07  6 2  2.94  {0.3}         15 *  0.55  4.4  6 8  5.9  {0.6}
     Springs / Posts      10 * * *  0.35  3.7  8(6)  3.9  {0.4}        25  0.65  12.6  10  11.8  {1.2}
                                                                       20
                                            2.0
                                                {0.2}
                                                                                            {0.8}
                                    2
                                                                                        7.8
                               0.3
                                                                               8.5
                                                                          0.65
                        3-  5
                                                                                            {1 }
                                                                               8.5
                                                                                        9.8
                                        4
                                                                           0.7
                                                                                    12
                                                                       30
                               0.4
                                                {0.6}
                          15
                                   6.6
                                            5.9
                                        6
                                                                                    14
                                                                                        13.7
                          20
                                                                           0.7
                                                                               12.6
                                                                       35
                                                                                            {1.4}
                                                {0.8}
                                            7.8
                               0.4
                                   6.6
                          25
                                                {1}
                                            9.8
                                                                          0.75
                                                                                        5.9
                                                                                            {0.6}
                          30 * *  0.45  11.7  10  11.8  {1.2}       8-10  0.65  4.6  4 6  3.9  {0.4}
                                                                               8.3
                              0.45
                                                                       15
                                        12
                                   11.7
                        4-  5 *  0.35  2.1  2  2.0  {0.2}              20  0.75  8.3  8  7.8  {0.8}
                          10 *  0.45  5.3  4  3.9  {0.4}               25  0.75  8.3  10  9.8  {1 }
             C-UL         15 *  0.45  5.3  6  5.9  {0.6}               30  0.8  10.4  12  11.8  {1.2}
                          20 *  0.5  8  8   7.8  {0.8}                 35  0.8  10.4  14  13.7  {1.4}
                          25 *  0.5  8  10  9.8  {1 }                  40  0.8  10.4  16  15.7  {1.6}
                          30 *  0.55  12.7 12(10) 11.8  {1.2}        45   0.85  14.5  18  17.7  {1.8}
                          40   0.6  19.8  16  15.7  {1.6}           10-10  0.75  4.7  4  3.9  {0.4}
                        5-  5 *  0.4  2.2  2  2.0  {0.2}  C-UL         15  0.8  6.2  6  5.9  {0.6}
                          10 *  0.5  4.75  4  3.9  {0.4}               20  0.8  6.2  8  7.8  {0.8}
                          15 *  0.5  4.75  6  5.9  {0.6}               25  0.9  9.5  10  9.8  {1 }
                          20 *  0.55  6.88  8  7.8  {0.8}              30  0.9  9.5  12  11.8  {1.2}
                          25 *  0.55  6.88  10  9.8  {1}               35  0.9  9.5  14  13.7  {1.4}
                          30  0.65 14.95  12  11.8  {1.2}            50    1.0  15.5  20  19.6  {2 }
                          40  0.65 14.95  16  15.7  {1.6}            60    1.1  23.7  24  23.5  {2.4}
          E Both ends marked with * are not ground.                 12-15  0.9  6.75  6  5.9  {0.6}
          I Calculation method of coils (reference value):           20    1.0  10  8   7.8  {0.8}
                     Total number of coils = solid length ÷ Wire diameter (d)-1
                     Effective coils = Total number of coils-2       25    1.0  10  10  9.8  {1.0}
          *  The number of coils is a reference value. There may be some variations
          depending on the lot.                                      40    1.2  21.6  16  15.7  {1.6}
          E The values of solid length are for reference only. There may be some variations   13-20  1.0  8.25  8  7.8  {0.8}
           depending on the lot.
           And if it is used under the limit condition of solid length, the spring may be     30  1.1  12.1  12  11.8  {1.2}
           deformed, or damaged after using only a limited number of cycles.
          E Always use within the allowable deflection Fmax.(mm).    40    1.1  12.1  16  15.7  {1.6}
                                                                    16-15  1.1  7.7  6  5.9  {0.6}
                                                                     25    1.2  10.8  10  9.8  {1 }
                                                                    20-30  1.7  12.8  12  35.3  {3.6}
    871                                                         kgf (Load)=N/mm (Spring Constant) × 0.101972 × F (Deflection)
                                                                                Load (kgf) = Load N × 0.101972
   871   872   873   874   875   876   877   878   879   880   881