Page 877 - MISUMI SINGAPORE Economy Series
P. 877

QSpring Constant 1.5~2.0N/mm: Fmax. (Allowable Deflection)=L×Fa%
          E O.D. Referenced Type is manufactured giving priority to the outer diameter, with
           the inner diameter for reference only.
                      2Coil O.D. D  Solid    F  N{kgf}            2Coil O.D. D  Solid    F  N{kgf}
             1Type       -     d  Length max.  max.  Fa%  1Type      -     d  Length max.  max.  Fa%
                     3Free Length L                              3Free Length L
                        3- 5 *  0.35 2.8  2  2.9 {0.3}               8-10  0.75 5.3  4  7.8 {0.8}
                          10 *  0.4  4.8  4  5.9 {0.6}  40             15  0.75 5.3  6  11.8 {1.2}
                          15 *  0.45 8.3  6  8.8 {0.9}                 20  0.9 10.4  8  15.7 {1.6}
                          20 *  0.45 8.3  8(6)  8.8 {0.9}  30          25  0.9 10.4  10  19.6 {2.0}
                        4- 5 *  0.4  2.6  2  2.9 {0.3}                 30  1.0  17  12  23.5 {2.4}
                          10 *  0.45 3.9  4  5.9 {0.6}                 35  1.0  17  14  27.5 {2.8}  Coil Springs
                          15 *  0.5  6  6  8.8 {0.9}  40               40  1.0  17  16  31.4 {3.2}
                          20 *  0.55 9.4  8  11.8 {1.2}               45  1.1 25.3  18  35.3 {3.6}
                          30  0.6 14.4 12(10) 14.7 {1.5}  33          70  1.2 39.6  28  54.9 {5.6}  P.865
                        5- 5 *  0.45 2.6  2  2.9 {0.3}              10-10  0.85 5.1  4  7.8 {0.8}
                          10 *  0.5  3.6  4  5.9 {0.6}                 15  0.85 5.1  6  11.8 {1.2}  Springs  Tension
                          15  0.6  7.5  6  8.8 {0.9}                   20  1.0  9.5  8  15.7 {1.6}
             C-UTT
                          20  0.6  7.5  8  11.8 {1.2}                  25  1.0  9.5  10  19.6 {2.0}
                          25  0.65 10.7  10  14.7 {1.5}                30  1.1 14.3  12  23.5 {2.4}  P.875
                          30  0.7 15.4  12  17.7 {1.8}                 35  1.1 14.3  14  27.5 {2.8}
                        6- 5 *  0.5  2.4  2  3.9 {0.4}                40  1.2 20.4  16  31.4 {3.2}  Tension Springs  Posts for
                          10  0.6  4.2  4  7.8 {0.8}  40  C-UTT       45  1.2 20.4  18  35.3 {3.6}
                          15  0.7  7.4  6  11.8 {1.2}                 60  1.3 29.9  24  47.1 {4.8}  40  P.881
                          20  0.7  7.4  8  15.7 {1.6}               13-15  1.0 5.75  6  11.8 {1.2}
                          25  0.8 13.6  10  19.6 {2.0}                 20  1.2 10.5  8  15.7 {1.6}
                          30  0.8 13.6  12  23.5 {2.4}                 25  1.2 10.5  10  19.6 {2.0}  Disc Springs  Torsion Springs/
                          35  0.85 17.5  14  27.5 {2.8}                30  1.3  15  12  23.5 {2.4}
                         40   0.9 23.4  16  31.4 {3.2}                 35  1.3  15  14  27.5 {2.8}  P.884
                         45   0.9 23.4  18  35.3 {3.6}                 40  1.4 20.3  16  31.4 {3.2}  11
          E Both ends marked with * are not ground.                   45  1.4 20.3  18  35.3 {3.6}
          E The values of solid length are for reference only. There may be some variations
           depending on the lot.                                      50  1.5 27.8  20  39.2 {4.0}
          E The number of coils is a reference value. There may be some variations
           depending on the lot.                                    16-15  1.2  7.2  6  11.8 {1.2}
          EAlways use within the allowable deflection Fmax.(mm).
                                                                      20  1.3  9.1  8  15.7 {1.6}   Springs / Posts
                                                                      25  1.3  9.1  10  19.6 {2.0}
                                                                      30  1.4 12.3  12  23.5 {2.4}
                                                                      35  1.5 16.5  14  27.5 {2.8}
                                                                      40  1.6 21.6  16  31.4 {3.2}
                                                                    20-30  1.8 12.6  12  47.1 {4.8}
                                                                       50  2.2 27.5  20  78.5 {8.0}
                                                                kgf (Load)=N/mm (Spring Constant) × 0.101972 × F (Deflection)
                                                                                Load (kgf) = Load N × 0.101972
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
          Example  Part Number (1Type · 2Coil O.D. D)  -  3Free Length L
                             C-UL2           -      5
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-UTT             Keyword  coil spring
                                                                                      Economy series









           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  872
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   872   873   874   875   876   877   878   879   880   881   882