Page 878 - MISUMI SINGAPORE Economy Series
P. 878

Round Wire Coil Springs, Defection O.D. Referenced, Stainless Steel, Heavy Load


                                                 Representative model: C-UM4-5
                                                  Save Up to
                                                  vs Standard Type  80%              Shipping
                                                        0.44               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity      1~199    200~299     300~
     Coil Springs                                E  Shipping days may differ by Quantity.  15%  30%
                                                                  Unit Price
                                                      Discount
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
   P.865                              2D                      2D
                                   d                              d
    Tension   Springs                        F                       F


   P.875                                   3L                      3L        O.D. D    φ10 or Less   0
                                                                                            -0.5mm
                                                                                             0

                                                                                     φ12 or More
                                                                                            -0.8mm
                                                                Closed Ends
                                        Closed Ends
    Posts for    Tension Springs    ( * Both Ends Not Ground)  (Both Ends Ground)  Free Length L   50 or Less   ±1mm

                                                                                     60 or more  ±2mm
                                                                        Material: SUS304-WPB (Imported from Japan)
   P.881  QSpring Constant 2.0~4.9N/mm: Fmax. (Allowable Deflection)=L×Fa%  QSpring Constant 2.9~9.8N/mm: Fmax. (Allowable Deflection)=L×Fa%
                                                      E O.D. Referenced Type is manufactured giving priority to the outer diameter, with
          E O.D. Referenced Type is manufactured giving priority to the outer diameter, with
                                                       the inner diameter for reference only.
           the inner diameter for reference only.
    Torsion Springs /   Disc Springs  1Type  3Free Length L  Wire  Length max.  3.4 max.  Fa%  1Type  3Free Length L  Wire   Length max.  4.4 {0.45}  Fa%
                                                                  2Coil O.D. D
                      2Coil O.D. D
                                  Solid
                                                                                      N{kgf}
                                                                              Solid
                                      F
                                          N{kgf}
                                                                                  F
                                                                          Dia.
                              Dia.
                                                                     -
                         -
                                                                                       max.
                               d
                                                                           d
                                  2.2
                                                                          0.45
                              0.4
                                                                    4- 5
                                             {0.35}
                        4- 5
                                     1.75
                                                                                  1.5
                                                                              2.7
                                                                       *
                           *
                                             {0.7}
                                                                       10
                                                                           0.5
                                                                                         {0.9}
                                      3.5
                                                                                      8.8
                                  4.9
                              0.5
                                         6.8
                                                                           0.6
                                  7.5
                                                                              8.1
                                                                       15
                                                                                  4.5
                           15
   P.884                   10 *  0.55  11.1  5.25 10.3 {1.05}       5- 5 * *  0.55  3.8  3.0  13.2 {1.35}
                           20
                                                                              3.3
                                      7.0
                                             {1.4}
                                         13.7
                              0.6
                                                                                  1.5
                                                                                      4.4 {0.45}
   11                   5- 5 *  0.45 2.25 1.75  3.4  {0.35}          10    0.6  4.65  3.0  8.8  {0.9}
                         10 *  0.5  3.13  3.5  6.8  {0.7}              15  0.6  4.65  4.5  13.2 {1.35}
                                                                       25
                           15  0.65 8.45 5.25 10.3 {1.05}           6- 5 *  0.75 11.81  7.5  22.1 {2.25}
                                                                                         {0.9}
                                                                              3.2
                                                                          0.65
                                                                                  1.5
                                                                                      8.8
                                             {1.4}
                              0.65 8.45
                                      7.0
                                         13.7
                           20
     Springs / Posts    6- 5 *  0.75 16.5 12.25 20.6 {2.1}             15  0.85  15.5  4.5  26.5 {2.7}
                                                                       10
                                                                           0.7
                                                                                  3.0
                                                                              3.9
                                                                                     17.7 {1.8}
                                  11.9 10.5 24.0 {2.45}
                           30
                              0.7
                                                                              7.7
                           35
                                                                       20
                                                                           0.9
                                                                                     35.3 {3.6}
                                                                                  6.0
                                                                              9.7
                                         4.9
                                             {0.5}
                                      1.7
                              0.55
                                  2.7
                                                                           1.0
                                                                       25
                                                                                     44.1 {4.5}
                                                                                  7.5
                                      3.5
                              0.7
                                  5.6
                                         10.8 {1.1}
                           10
                                                                                     53.0 {5.41}
                                                                     30
                                                                                  9.0
                                                                              15.5
                                                                           1.0
                                         15.7 {1.6}
                                  7.4
                                      5.2
                              0.75
                           15
                           20
                                                                           0.9
                                                                                  4.5
                                                                              5.3
                                                                                     26.5 {2.7}
                                                                       15
                              0.85 12.8
                           25
                                      8.7
                                         25.5 {2.6}
                                                                              11
                                                                                  6.0
                                                                           1.1
                                                                                     35.3 {3.6}
                                                                       20
                              0.85 12.8 10.5 31.4 {3.2}
                           30  0.75  7.4  7.0  20.6 {2.1}  C-UH     8-10   0.9  5.3  3.0  17.7 {1.8}
                                                                              11
             C-UM          35  0.9  16.7 12.2 36.3 {3.7}  35           25  1.1  15.9  7.5  44.1 {4.5}  30
                                                                                     53.0 {5.4}
                                                                       30
                                                                           1.2
                                                                                  9.0
                           40
                                  16.8 14.0 41.2 {4.2}
                              0.9
                        8-10  0.85  6.4  3.5  10.8 {1.1}            10-15  1.1  6.9  4.5  26.5 {2.7}
                           15  0.9  7.9  5.3  15.7 {1.6}               20  1.2  9.3  6.0  35.3 {3.6}
                           20  0.9  7.9  7.0  20.6 {2.1}               25  1.2  9.3  7.5  44.1 {4.5}
                           25  0.9  7.9  8.8  25.5 {2.6}               30  1.3  12.7  9.0  53.0 {5.4}
                                                                       35
                                                                              17.5 10.5 61.8 {6.3}
                                                                           1.4
                           30  1.0  12.0 10.5 31.4 {3.2}            13-15  1.5  9.2  4.5  44.1 {4.5}
                           35  1.0  12.0 12.3 36.3 {3.7}             20    1.5  9.2  6.0  58.8  {6}
                       10-10  0.9  5.2  3.5  10.8 {1.1}                25  1.5  9.2  7.5  73.5 {7.5}
                           15  1.0  7.3  5.3  15.7 {1.6}             30    1.8  18  9.0  88.3  {9}
                           20  1.0  7.3  7.0  20.6 {2.1}             50    2.0  28.5 15.0 147.0 {15}
                           25  1.1  10.5  8.8  25.5 {2.6}           16-45  2.2  25.1 13.5 132.4 {13.51}
                           30  1.1  10.5 10.5 31.4 {3.2}            20-30  2.3  13.8  9.0 132.4 {13.51}
                       13-15  1.2  8.4  5.3  15.7 {1.6}              35    2.5  18.8 10.5 154.9 {15.81}
                           20  1.3  11.1  7.0  20.6 {2.1}            40    2.5  18.8 12.0 176.5 {18.01}
                           25  1.3  11.1  8.8  25.5 {2.6}              45  2.8  29.4 13.5 199.1 {20.32}
                         40   1.4  15.1  14  41.2 {4.2}
                       20-30  1.9  13.3 10.5 52.0 {5.3}  E Both ends marked with * are not ground.
                   kgf (Load)=N/mm (Spring Constant) × 0.101972 × F (Deflection)  I Calculation method of coils (reference value):
                                                                Total number of coils = solid length ÷ Wire diameter (d)-1
                                   Load (kgf) = Load N × 0.101972  Effective coils = Total number of coils-2
                                                      *  The number of coils is a reference value. There may be some variations
                                                      depending on the lot.
                                                      E The values of solid length are for reference only. There may be some variations
                                                       depending on the lot.
                                                       And if it is used under the limit condition of solid length, the spring may be
                                                       deformed, or damaged after using only a limited number of cycles.
                                                      E Always use within the allowable deflection Fmax.(mm).
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
          Example  Part Number (1Type · 2Coil O.D. D)  -  3Free Length L
                             C-UM4           -      5
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-UM              Keyword  coil spring
    873                                                                               Economy series
   873   874   875   876   877   878   879   880   881   882   883