Page 874 - MISUMI SINGAPORE Economy Series
P. 874

Round Wire Coil Springs, Defection O.D. Referenced, Stainless Steel, Ultra Light Load


                                                 Representative model: C-UV3-5
                                                  Save Up to
                                                  vs Standard Type  80%              Shipping
                                                        0.42               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity      1~199    200~299     300~
     Coil Springs                                E  Shipping days may differ by Quantity.  15%  30%
                                                      Discount
                                                                  Unit Price
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
   P.865                            2D                  2D
                                 d                          d
    Tension   Springs                    3L  F               3L  F


   P.875                                                                     I.D. D    φ10 or Less    0
                                                                                            -0.5mm
                                                           Closed Ends
                                      Closed Ends
                                                                                             0
    Posts for    Tension Springs  ( * Both Ends Not Ground)  (Both Ends Ground)    Free Length L  50 or Less   ±1.5mm
                                                                                     φ12 or More
                                                                                            -0.8mm

                                                                                     60 or more   ±2.5mm
                                                                        Material: SUS304-WPB (Imported from Japan)
   P.881  QSpring Constant 0.05N/mm: Fmax. (Allowable Deflection)=L×Fa%  QSpring Constant 0.098~0.2N/mm: Fmax. (Allowable Deflection)=L × Fa%
                                                      E O.D. Referenced Type is manufactured giving priority to the outer diameter, with
          E O.D. Referenced Type is manufactured giving priority to the outer diameter, with
    Torsion Springs /   Disc Springs  the inner diameter for reference only.  d  Length max.  N{kgf}  Fa%  the inner diameter for reference only.  d  Length max.  N{kgf}  Fa%
                      2Coil O.D. D
                                                                  2Coil O.D. D
                                                                              Solid
                                                                                  F
                                      F
                                 Solid
             1Type
                                                         1Type
                                                                     -
                         -
                                                                                       max.
                                           max.
                                                                 3Free Length L
                     3Free Length L
   P.884                3- 5 * *  0.15 1.1  3.5  0.18 {0.018}       2- 5 * *  0.13 1.5  3.0  0.15 {0.015}
                                                                                 6.0
                                                                                     0.29 {0.03}
                                                                      10
                                                                          0.13 1.5
                              0.18 2.5
                                         0.35 {0.036}
                         10
                                      7
                                                                                 9.0
                                                                                     0.44 {0.045}
   11                    15 *  0.18 2.5  10.5 0.53 {0.054}            15 * *  0.15 2.7  12.0 0.59 {0.06}  60
                                                                          0.15 2.7
                                                                      20
                         20 *  0.20 3.3  14  0.7 {0.071}              25 *  0.18 6.3  15.0 0.74 {0.076}
                         25 * *  0.23 6.2  17.5 0.88 {0.089}        3- 5 * *  0.18 6.3  18.0 0.88 {0.089}
                                                                      30
     Springs / Posts    4- 5 * * * *  0.18 1.2  10.5 0.53 {0.054}   4- 5 * * * * *  0.20 2.0  7.5  0.74 {0.075}
                              0.23 6.2
                                         1.05 {0.107}
                         30
                                     21
                                                                          0.16 0.92 3.75 0.37 {0.0378}
                                                                      10
                                         0.18 {0.018}
                                     3.5
                                                                          0.23 3.45 11.25 1.1 {0.1125}
                                                                      15
                              0.20 1.7
                         10
                                         0.35 {0.036}
                                      7
                                                                      20
                                                                          0.23 3.45 15.0 1.47 {0.15}
                              0.23 3.0
                         15
                                                                          0.20 1.05 3.75 0.37 {0.0375}
                         20
                                         0.70 {0.071}
                              0.29 4.5
                                     14
                                                                      10
                                                                          0.23 1.84
                                                                                 7.5
                                                                                     0.74 {0.075}
                                                                      20
                                                                          0.29 4.64 15.0 1.47 {0.15}
                              0.23 1.8
                                      7
                         10
                                         0.35 {0.036}
             C-UV       5- 5 * *  0.20 1.2  3.5  1.18 {0.018}  70     15 * * *  0.26 2.86 11.25 1.1 {0.1125}  75
                                                                          0.30 5.4 18.75 1.84 {0.1875}
                                                                      25
                         15 *  0.26 2.9  10.5 0.53 {0.054}            30 *  0.30 5.4  22.5 2.26 {0.23}
                         20 *  0.23 3.0  14  0.70 {0.071}           5- 5 *  0.23 1.15 3.75 0.37 {0.0378}
                        6-10 *  0.26 2.0  7  0.35 {0.036}             10 *  0.26 1.82  7.5  0.74 {0.075}
                         15 *  0.30 3.3  10.5 0.53 {0.054}            15 *  0.30 3.15 11.25 1.1 {0.1125}
                         20 *  0.30 3.3  14  0.7 {0.071}              20 *  0.30 3.15 15.0 1.47 {0.15}
                        8-10 *  0.30 1.9  7  0.35 {0.036}  C-UY       25 * *  0.32 4.16 18.75 1.84 {0.1875}  70
                                                                                     0.34 {0.035}
                                                                          0.26 1.24
                                                                                 3.5
                         15 *  0.35 3.2  10.5 0.53 {0.054}          6-  5 *  0.30 2.1  7.5  0.74 {0.075}
                                                                      10
                         20 *  0.35 3.2  14  0.70 {0.071}             15 *  0.32 2.64 11.25 1.1 {0.1125}
                         25 *  0.40 5.6  17.5 0.88 {0.089}            20 *  0.35 3.85 15.0 1.47 {0.15}
                         30 *  0.40 5.6  21  1.05 {0.107}             25 *  0.38 5.32 18.75 1.84 {0.1875}
                         40 *  0.45 9.3  28  1.40 {0.143}             30 * *  0.40 6.8  22.5 2.21 {0.225}
                                                                          0.40 6.8
                                                                                         {0.3}
                                                                                     2.94
                                                                      40
                                                                                  30
                         50 *  0.45 9.3  35  1.75 {0.179}           8-10 *  0.35 2.19  7.5  0.74 {0.075}  75
                                                                      15 *  0.40 3.4 11.25 1.1 {0.1125}
                                                                      20 *  0.40 3.4  15.0 1.47 {0.15}
                                                                      25 *  0.45 5.4 18.75 1.84 {0.1875}
                                                                      30 *  0.45 5.4  22.5 2.21 {0.225}
                                                                      40 *  0.50 8.3  30.0 2.94  {0.3}
                                                                    10-10 *  0.50 3.25  6.0  1.18 {0.1204}  60
                                                                      15 *  0.50 3.25 11.25 2.21 {0.225}
                                                                      20 *  0.55 4.4  15.0 2.94  {0.3}
                                                                      25 *  0.55 4.4 18.75 3.68 {0.375}
                                                                      30 *  0.60 6.15 22.5 4.41 {0.45}  75
                                                                      35 *  0.60 6.3 26.25 5.1  {0.52}
                                                                    12-15 *  0.55 3.3 11.25 2.206 {0.225}
                                                      E Both ends marked with * are not ground.
                                                      I Calculation method of coils (reference value):
                                                                Total number of coils = solid length ÷ Wire diameter (d)-1
                                                                Effective coils = Total number of coils-2
                                                      *  The number of coils is a reference value. There may be some variations
                                                      depending on the lot.
                                                      E The values of solid length are for reference only. There may be some variations
                                                       depending on the lot.
                                                       And if it is used under the limit condition of solid length, the spring may be
    869                                                deformed, or damaged after using only a limited number of cycles.
                                                      E Always use within the allowable deflection Fmax.(mm).
   869   870   871   872   873   874   875   876   877   878   879