Page 875 - MISUMI SINGAPORE Economy Series
P. 875

QSpring Constant 0.29N/mm: Fmax. (Allowable Deflection)=L×Fa%  QSpring Constant 0.49N/mm: Fmax. (Allowable Deflection)=L×45%
          E O.D. Referenced Type is manufactured giving priority to the outer diameter, with   E O.D. Referenced Type is manufactured giving priority to the outer diameter, with
           the inner diameter for reference only.      the inner diameter for reference only.
                      2Coil O.D. D  Solid    F  N{kgf}            2Coil O.D. D  Solid    F  N{kgf}
             1Type       -     d  Length max.  max.  Fa%  1Type      -     d  Length max.  max.  Fa%
                     3Free Length L                              3Free Length L
                        2-  5 *  0.18 2.0  2.5  0.49 {0.05}         2- 5 *  0.2 2.35 2.25 0.66 {0.068}
                         10 *  0.18 2.0  5  0.98  {0.1}  50           10 *  0.2 2.35  4.5  1.3  {0.14}
                         15 *  0.23 6.0  7.5  1.5  {0.15}           3- 5 *  0.26 1.8  2.25  1.1  {0.11}
                         20 *  0.23 6.0  10  2.0  {0.2}               10 *  0.32 4.5  4.5  2.2  {0.22}
                        3- 5 *  0.23 1.6  3  0.9  {0.09}              15 *  0.32 4.5  6.7  3.2  {0.33}
                         10 *  0.25 2.1  6  1.8  {0.18}               20 *  0.35 6.3  9.0  4.4  {0.45}
                         15 *  0.30 4.5  9  2.6  {0.27}               25 *  0.35 6.3  11.2  5.5  {0.56}
                         20 *  0.30 4.5  12  3.5  {0.36}            4- 5 *  0.32 2.0  2.25  1.1  {0.11}
                         25 *  0.32 6.4  15  4.4  {0.45}              10 *  0.35 3.0  4.5  2.2  {0.22}  Coil Springs
                         30 *  0.32 6.4  18  5.3  {0.45}              15 *  0.4  5.2  6.7  3.2  {0.33}
                        4- 5 *  0.26 1.4  3  0.9  {0.09}              20 *  0.4  5.2  9.0  4.4  {0.45}
                         10 *  0.29 2.0  6  1.8  {0.18}               25 *  0.45 9.5  11.2  5.5  {0.56}  P.865
                         15 *  0.32 3.0  9  2.6  {0.27}               30 *  0.45 9.5  13.5  6.6  {0.67}
                         20 *  0.38 6.1  12  3.5  {0.36}            5-10 *  0.4  3.2  4.5  2.2  {0.23}
                         25 *  0.38 6.1  15  4.4  {0.45}              15 *  0.4  3.2  6.75  3.3  {0.34}
                         30 *  0.40 8.0  18  5.3  {0.54}              20 *  0.45 4.95  9.0  4.4  {0.45}  Springs  Tension
                         45 *  0.45 14.4  27  7.9  {0.81}             25 *  0.45 4.95 11.25  5.5  {0.56}
                        5-10 *  0.35 2.71  6  1.8  {0.18}             30 *  0.5 7.75 13.5  6.7  {0.68}
                         15 *  0.38 3.61  9  2.6  {0.27}              35 *  0.5 7.75 15.75  7.7  {0.79}  P.875
                         20 *  0.38 3.61  12  3.5  {0.36}  60       6-10 *  0.5  5.0  4.5  2.2  {0.22}
                         25 *  0.45 7.43  15  4.4  {0.45}  C-UF       15 *  0.55 7.7  6.7  3.2  {0.33}  45
             C-UR        30 * *  0.45 7.43  18  5.3  {0.54}           20 *  0.55 7.7  9.0  4.4  {0.45}  Tension Springs  Posts for
                                         6.2
                                     21
                         35
                              0.50 12.25
                                                                                     5.5
                                                                                        {0.56}
                                                                          0.6 10.8 11.2
                                                                      25
                                            {0.63}
                        6- 5 *  0.32 1.5  3  0.9  {0.09}              30  0.65 15.6 13.5  6.6  {0.67}
                         10 *  0.40 3.0  6  1.8  {0.18}             8-10  0.6  5.4  4.5  2.2  {0.22}
                         15 *  0.40 3.0  9  2.6  {0.27}               15  0.65 7.2  6.7  3.2  {0.33}  P.881
                         20 *  0.50 7.0  12  3.5  {0.36}              20  0.7 10.5  9.0  4.4  {0.45}
                         25 *  0.50 7.0  15  4.4  {0.45}              25  0.7 10.5 11.2  5.5  {0.56}
                         30 *  0.50 7.0  18  5.3  {0.54}              30  0.75 13.5 13.5  6.6  {0.67}
                        8-10 *  0.45 2.6  6  1.8  {0.18}              35  0.75 13.5 15.7  7.6  {0.78}  Disc Springs  Torsion Springs/
                         15 *  0.50 3.6  9  2.6  {0.27}               40  0.8 18.4  18  8.8  {0.89}
                         20 *  0.50 3.6  12  3.5  {0.36}            10-15  0.65 4.6  6.7  3.2  {0.33}
                         25 *  0.55 5.9  15  4.4  {0.45}              20  0.8  9.6  9.0  4.4  {0.45}  P.884
                         30 *  0.65 10.4  18  5.3  {0.54}             25  0.8  9.6  11.2  5.5  {0.56}  11
                         35 *  0.65 10.4  21  6.2  {0.63}             30  0.85 12.8 13.5  6.6  {0.67}
                         40 *  0.70 15.4  24  7.1  {0.72}           12-15  0.8  6.8  6.7  3.2  {0.33}
                         60 *  0.80 27.6 31.2 10.6 {1.08}  52         20  0.8  6.8  9.0  4.4  {0.45}
                        10-10 *  0.55 3.3  6  1.8  {0.18}             25  0.8  6.8  11.2  5.5  {0.56}
                         15 *  0.60 4.2  9  2.6  {0.27}             16-35  1.1 12.1 15.7  7.6  {0.78}
                         20 *  0.65 6.2  12  3.5  {0.36}            20-20  1.2  7.2  9.0  8.8  {0.89}  Springs / Posts
                         25 *  0.65 6.2  15  4.4  {0.45}  60          25  1.3  9.1  11.3 11.1 {1.13}
                         30 *  0.70 8.4  18  5.3  {0.54}              70  1.7 26.4 31.5 30.9 {3.15}
                        12-60 *  0.90 16.2  36  10.6 {1.08}     kgf (Load)=N/mm (Spring Constant) × 0.101972 × F (Deflection)
                        16-20 *  0.80 5.4  12  3.5  {0.36}                      Load (kgf) = Load N × 0.101972
                                                      E Both ends marked with * are not ground.
                                                      E The values of solid length are for reference only. There may be some variations
                                                       depending on the lot.
                                                      E Always use within the allowable deflection Fmax.(mm).
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
          Example  Part Number (1Type · 2Coil O.D. D)  -  3Free Length L
                             C-UV3           -      5
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-UV              Keyword  coil spring
                                                                                      Economy series





           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  870
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   870   871   872   873   874   875   876   877   878   879   880