Page 873 - MISUMI SINGAPORE Economy Series
P. 873

Round Wire Coil Springs, Defection I.D. Referenced, Stainless Steel, Heavy Load



           New                                   Representative model: C-VUL5-15
           Specs
                                                  Save Up to
                                                  vs Standard Type  80%              Shipping
                                                        0.54               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity      1~199    200~299     300~
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.           Coil Springs
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                  D1    D1                 D1    D1                                P.865
                               d  2D  d  2D                2D  d  2D  d
                                        F     F
                                                                 F     F                           Springs  Tension
                                      3L    3L                 3L    3L     I.D. D    φ8 or Less     +0.6mm
                                                                                           +0.1mm
                                                                                    φ8.5 or More    +0.8mm  P.875
                                                                                           +0.1mm
                                  Closed Ends               Closed Ends     Free Length L   50 or Less    ±1mm
                                        Closed Ends
                                                                  Closed Ends

                                                                                           ±2mm
                                                                                    60 or more
                                                                (Both Ends Ground)
                                    ( * Both Ends Not Ground)
                               ( * Both Ends Not Ground)  (Both Ends Ground)
                                                                        Material:  SUS304-WPB (Imported from Japan)
          QSpring Constant 0.98N/mm: Fmax. (Allowable Deflection)=L×40%  QSpring Constant 2.94N/mm: Fmax. (Allowable Deflection)=L×35%  Tension Springs  Posts for
          E I.D. Referenced Type is manufactured giving priority to the inner diameter, with   E I.D. Referenced Type is manufactured giving priority to the inner diameter, with
           the outer diameter for reference only      the outer diameter for reference only
                           Wire   F  N{kgf}  Reference        2Coil I.D. D-  O.D.  Wire   F  N{kgf}  Reference  P.881
                  2Coil I.D. D-  O.D.
           1Type            Dia.             Solid  Number    1Type    Dia.             Solid  Number
                 3Free Length L  D1  d  max.  max.  Pitch  Length of Coils  3Free Length L  D1  d  max.  max.  Pitch  Length of Coils
                    5-15  6.2  0.6  6  5.88 {0.60} 2.5  4.8  7  5-15  6.6  0.8  5.3 15.39 {1.57} 2.3  6.8  7.5
                      20  6.2  0.6  8  7.84 {0.80} 3.3  4.8  7    20  6.8  0.9  7.0 20.58 {2.10} 1.8  11.7  12  Disc Springs  Torsion Springs/
                     25  6.4  0.7  10  9.80 {1.00} 2.3  9.1  12
                    6-15  7.4  0.7  6  5.88 {0.60} 2.1  6.3  8    40  7.0  1.0 14.0 41.16 {4.20} 3.2  14.5  13.5
                      20  7.4  0.7  8  7.84 {0.80} 2.9  6.3  8  6-15  7.8  0.9  5.3 15.39 {1.57} 2.3  7.7  7.5  P.884
                      25  7.6  0.8  10  9.80 {1.00} 2.3  10.4  12    20  7.8  0.9  7.0 20.58 {2.10} 3.0  7.7  7.5
                      30  7.6  0.8  12 11.76 {1.20} 2.7  10.4  12    25  8.0  1.0  8.8 25.68 {2.62} 2.8  11  10  11
                      35  7.6  0.8  14 13.72 {1.40} 3.2  10.4  12    30  8.0  1.0 10.5 30.87 {3.15} 3.3  11  10
                     40  7.8  0.9  16 15.68 {1.60} 2.5  16.2  17
                    8-20  9.8  0.9  8  7.84 {0.80} 2.4  9.5  9.5  8-20  10.2 1.1  7.0 20.58 {2.10} 3.3  8.8  7
                                             9.5
                         9.8
                            0.9
           C-VUL      25  10.0 1.0  10  9.80 {1.00} 2.9  14.0  9.5  C-VUM    25  10.2 1.1  8.8 25.68 {2.62} 4.2  8.8  7 7
                               12 11.76 {1.20} 2.5
                                                 13
                     30
                                                                                         8.8
                                                                30
                                                                    10.2 1.1 10.5 30.87 {3.15} 5.0
                      35  10.0 1.0  14 13.72 {1.40} 2.9  14.0  13  35  10.6 1.3 12.3 35.97 {3.67} 3.5  15.6  11  Springs / Posts
                     60  10.4 1.2  24 23.52 {2.40} 2.7  28.8  23
                   10-20  12.0 1.0  8  7.84 {0.80} 3.1  8.5  7.5  40  10.6 1.3 14.0 41.16 {4.20} 4.0  15.6  11
                      25  12.0 1.0  10  9.80 {1.00} 3.8  8.5  7.5  10-20  12.4 1.2  7.0 20.58 {2.10} 4.0  8.4  6
                      30  12.2 1.1  12 11.76 {1.20} 3.2  12.7  10.5    25  12.6 1.3  8.8 25.68 {2.62} 4.2  10.4  7
                      35  12.2 1.1  14 13.72 {1.40} 3.7  12.7  10.5    30  12.6 1.3 10.5 30.87 {3.15} 5.0  10.4  7
                     40  12.2 1.1  16 15.68 {1.60} 4.2  12.7  10.5  40  13.0 1.5 14.0 41.16 {4.20} 3.8  18.8  11.5
                   12-25  14.4 1.2  10  9.80 {1.00} 2.9  12.6  9.5
                      35  14.4 1.2  14 13.72 {1.40} 4.1  12.6  9.5  12-25  14.8 1.4  8.8 25.68 {2.62} 5.0  9.8  6
                     55  14.8 1.4  22 21.56 {2.20} 4.1  21.7  14.5  16-35  19.6 1.8 12.3 35.97 {3.67} 5.8  14.4  7
          QNWL: Fmax. (Allowable Compression)=L×40%  QNWM: Fmax. (Allowable Compression)=L×32%
          E I.D. Referenced Type is manufactured giving priority to the inner diameter, with   E I.D. Referenced Type is manufactured giving priority to the inner diameter, with
           the outer diameter for reference only      the outer diameter for reference only
                  2Coil I.D. D-   Wire   Spring Constant  Reference   2Coil I.D. D-   Wire   Spring Constant  Reference
           1Type  3Free Length   O.D.  Dia.  F  N{kgf}  N/mm  Compression   1Type  3Free Length   O.D.  Dia.  F  N{kgf}  N/mm  Compression
                     L    D1  d  max.  max.  {kgf/mm}  Length   L    D1  d  max.  max.  {kgf/mm}  Length
                   6.5-30 *  8.1  0.8  12 13.7{1.4} 1.1{0.12}  9.6  6.5-40 *  8.5  1  12.8 20.6{2.1} 1.6{0.16}  17.5
                       35 *  8.1  0.8  14 13.7{1.4} 1.0{0.10}  10.8
                       40 *  8.1  0.8  16 13.7{1.4} 0.9{0.09}  12    45 *  8.5  1  14.4 20.6{2.1} 1.4{0.15}  19.5
                      45 *  8.1  0.8  18 13.7{1.4} 0.8{0.08}  13.2    50 *  8.5  1  16 20.6{2.1} 1.3{0.13}  21
           C-NWL       50 *  8.1  0.8  20 13.7{1.4} 0.7{0.07}  14.4  C-NWM
                   8.5-35 *  10.5  1  14 20.6{2.1} 1.5{0.15}  10.8  13.5-35 *  16.8 1.6 11.2 34.3{3.5} 3.1{0.31}  14.4
                       40 *  10.5  1  16 20.6{2.1} 1.3{0.13}  12    50 *  16.8 1.6  16 34.3{3.5} 2.1{0.22}  18.4
                       45 *  10.5  1  18 20.6{2.1} 1.1{0.12}  13
                   16.6-60 *  19.8 1.6  24 27.5{2.8} 1.1{0.12}  20  60 *  16.8 1.6 19.2 34.3{3.5} 1.8{0.18}  20.8
          I Calculation method of coils (reference value):  E The values of solid length are for reference only. There may be some variations
                    Total number of coils = solid length ÷ Wire diameter (d)-1  depending on the lot. And if it is used under the limit condition of solid length, the
                    Effective coils = Total number of coils-2  spring may be deformed, or damaged after using only a limited number of cycles.
          *  The number of coils is a reference value. There may be some variations   E Always use within the allowable deflection Fmax.(mm).
          depending on the lot.                      E Both ends marked with  *  are not ground.
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.  kgf (Load)=N/mm (Spring Constant) × 0.101972 × F (Deflection)
                                                                                Load {kgf} = Load N × 0.101972
          Ordering
          Example  Part Number (1Type · 2Coil I.D. D)  -  3Free Length L
                             C-VUL5          -      15
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-VUL             Keyword  coil spring                    MISUMI        868
                                                                                      Economy series
   868   869   870   871   872   873   874   875   876   877   878