Page 872 - MISUMI SINGAPORE Economy Series
P. 872

Round Wire Coil Springs, Defection I.D. Referenced, Stainless Steel, Light Load


                                                 Representative model: C-VUR5-15
                                                  Save Up to
                                                  vs Standard Type  80%              Shipping
                                                        0.44               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity      1~199    200~299     300~
     Coil Springs                                E  Shipping days may differ by Quantity.  15%  30%
                                                      Discount
                                                                  Unit Price
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
   P.865                         D1   D1                  D1   D1
                              d  2D  d  2D                2D  d  2D  d
    Tension   Springs                3L  F  3L  F             3L  F  3L  F  I.D. D          +0.6mm

                                                                                            +0.8mm
                                                                                    φ8 or Less    +0.1mm
                                                                                    φ10 or More
   P.875                          Closed Ends               Closed Ends     Free Length L   50 or Less    +0.1mm
                                                                                            ±1mm
                                                                Closed Ends
                                      Closed Ends
                                                                                            ±2mm
                                                                                    60 or more

                                                              (Both Ends Ground)
                                   ( * Both Ends Not Ground)
                              ( * Both Ends Not Ground)
    Posts for    Tension Springs  QSpring Constant 0.29N/mm: Fmax. (Allowable Deflection)=L×60%  (Both Ends Ground)  Material:  SUS304-WPB (Imported from Japan)
          E I.D. Referenced Type is manufactured giving priority to the inner diameter, with the outer diameter for reference only
                                                                               Reference
                          2Coil I.D. D-
                                                   F
   P.881       1Type     3Free Length L  O.D.    Wire Dia   max.  2.65 N{kgf} {0.27}  Pitch  Solid Length Total Number of Coils
                                                             max.
                                             d
                                      D1
    Torsion Springs /   Disc Springs  6-15 * * * *  5.9  0.45  12  3.53  {0.36}  2.2  7.5  10
                                                                                         10
                                     5.9
                                            0.45
                                                                                5
                                                    9
                             5-15
                                                                        1.7
                               *
                                                                                5
                               20
                                                                {0.45}
                                                         4.41
                                            0.50
                                                   15
                                                                                         14
                                                                        1.9
                                      6
                               25
                                                   18
                                                         5.29
                                                                                         14
                                      6
                                            0.50
                                                                {0.54}
                               30
                                                                               7.5
                                                                        2.3
                                                                                5
                                      7
                                                                        1.9
                                                                {0.27}
                                                    9
                                            0.50
                                                         2.65
                                                                                          9
                                     7.1
                                                                        2.5
                                                                {0.45}
                                                   15
                                            0.55
                                                                                         11
                                                         4.41
                                                                               6.6
                               25
   P.884                       20 * * *  7.1  0.55  12   3.53   {0.36}  2.0    6.6       11
   11                          30 *  7.1    0.55   18    5.29   {0.54}  3.0    6.6       11
                                                                                         14
                               35
                                                                        2.7
                                     7.2
                                                                {0.63}
                                                         6.17
                                                   21
                                                                                9
                                            0.60
                               40 *  7.2    0.60   24    7.06   {0.72}  3.0     9        14
                                                         7.94
                              45 * * *  7.3  0.65  27    10.59  {0.81}  2.4    13.2      19.5
                                                   30
                                                                {0.90}
                              50
                                                                               13.2
                                            0.65
                                                                                         19.5
                                     7.3
                                                                        2.7
                                                         8.82
     Springs / Posts  C-VUR  8-20 * * * *  9.3  0.65  12  3.53  {0.36}  2.4    6.8       9.5
                              60
                                                                               18.2
                                            0.70
                                                                                         25
                                     7.4
                                                                {1.08}
                                                                        2.5
                                                   36
                                                                                         9.5
                                                                               6.8
                                                         4.41
                                                                        2.9
                                                                {0.45}
                                     9.3
                                            0.65
                               25
                                                   15
                                            0.70
                                                                        2.7
                                                   18
                                                                {0.54}
                               30
                                                         5.29
                                     9.4
                                                                               9.1
                                                                                         12
                                     9.4
                                                                                         12
                                                                {0.63}
                               35
                                                                        3.2
                                                                               9.1
                                            0.70
                                                         6.17
                                                   21
                                                         7.06
                               40
                                     9.4
                                                                               9.1
                                                                        3.2
                                            0.80
                                                                                         20
                                     9.6
                                                   36
                              60
                                                                {1.08}
                                                                               5.6
                            10-20 * * *  11.4  0.70  24  10.58  {0.72}  3.6    16.8      12
                                                                        3.3
                                                                {0.36}
                                                   12
                                            0.70
                                                         3.53
                                                                                          7
                               25 *  11.5   0.75   15    4.41   {0.45}  3.1    7.5        9
                               30 *  11.6   0.80   18    5.29   {0.54}  2.7    10.4      12
                               35 *  11.6   0.80   21    6.17   {0.63}  3.2    10.4      12
                               40 *  11.6   0.80   24    7.06   {0.72}  3.6    10.4      12
                            12-25 *  13.6   0.80   15    4.41   {0.45}  3.6    7.2        8
                            16-35 *   18    1.00   21    6.17   {0.63}  4.7    9.5       8.5
                               40 *   18    1.00   24    7.06   {0.72}  5.3    9.5       8.5
          QSpring Constant 0.49N/mm: Fmax. (Allowable Deflection)=L×45%
          EI.D. Referenced Type is manufactured giving priority to the inner diameter, with the outer diameter for reference only
                                                                               Reference
                          2Coil I.D. D-
                                                   F
               1Type     3Free Length L  O.D.  Wire Dia   max.  N{kgf}  Pitch  Solid Length Total Number of Coils
                                                             max.
                                             d
                                      D1
                             5-15 *  6.0    0.5    6.8   3.33   {0.34}  2.3    4.3       7.5
                             6-15    7.2    0.6    6.8   3.33   {0.34}  1.9    6.0       9.0
                              20     7.2    0.6    9.0   4.41   {0.45}  2.5    6.0       9.0
                               25    7.2    0.6    11.3  5.49   {0.56}  3.1    6.0       9.0
               C-VUF          30     7.2    0.6    13.5  6.57   {0.67}  3.8    6.0       9.0
                              35     7.4    0.7    15.8  7.64   {0.78}  2.7    10.5      14.0
                             8-20    9.4    0.7    9.0   4.41   {0.45}  3.1    6.0       7.5
                            10-40    11.8   0.9    18.0  8.82   {0.90}  4.4    9.9       10.0
                            16-50    18.4   1.2    22.5  10.98  {1.12}  6.7    11.4      8.5
          E Both ends marked with * are not ground.                             Load (kgf) = Load N × 0.101972
          E The values of solid length are for reference only. There may be some variations depending on the lot. And if it is used under the limit condition of solid length, the spring may be deformed, or damaged after using only a limited number of cycles.
          E Always use within the allowable deflection Fmax.(mm).
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
          Example  Part Number (1Type · 2Coil I.D. D)  -  3Free Length L
                             C-VUR5          -      15
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
    867             Type  C-VUR             Keyword  coil spring                      Economy series
   867   868   869   870   871   872   873   874   875   876   877