Page 867 - MISUMI SINGAPORE Economy Series
P. 867

Toggle Clamps Latch Type, 3180N, Self Locking Type


           New                                   Representative model: E-LD-431R
          Products

                                                                                     Shipping
                                                        8.40               SGD 14 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         2~29            30~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
          Part Number   E-LD-431R
          Body Material   A3
          Handle Material  PVC                                     (4.5)  (42)
          Surface Treatment  Blue Zinc Electroplating  23
          Closing Pressure (N)  3180   3.0                 (61.5)
          Mass (g)        255                24.4  3.0  39.7  (81)
          Arm Open-Close Angle  /                 39.7
          Handle Open-Close Angle  /          6.4  19.0
          Accessories      /                               M6 P=1.0
          Recommended Bolt  M6
          U Hook          97mm      45  31.8  20                        Ordering   Part Number
                                                                        Example
                                                                                    E-LD-431R      10
                                         12.0         4- φ 6.50
                                          25
                        Toggle Clamps Latch Type, 9000N, Self Locking Type                         Toggle Clamps  Plungers /


           New                                   Representative model: E-LD-40341R
          Products
                                                                                     Shipping      Plungers  Ball
                                                       14.00               SGD 14 days             P.817
                                                                                        from

                                                 Volume Discount
                                                      Quantity         1~9             10~         Plungers  Spring
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.  P.826
          Part Number   E-LD-40341R
          Body Material   A3                                                                       Plungers  Index
          Handle Material  PVC                       M8 P=1.25   (80)
          Surface Treatment  Blue Zinc Electroplating        (16)
          Closing Pressure (N)  9000  33   4  4                                                    P.830
          Mass (g)        736          19      41.3   (79)
          Arm Open-Close Angle  /      38      60    (185)
          Handle Open-Close Angle  /   38  φ 8
          Accessories      /           19                                                          Clamps  Toggle
          Recommended Bolt  M8                                          Ordering
                                                                                   Part Number
          U Hook         135mm       31                         38.1  (44)  54  Example  E-LD-40341R  P.840
                                    2- φ 8.5  4- φ 8.5

          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  E-LD-40341R       Keyword  toggle latch                   MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  862
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   862   863   864   865   866   867   868   869   870   871   872