Page 863 - MISUMI SINGAPORE Economy Series
P. 863

Toggle Clamps Side Push Type, 900N, Universal Mount, Stainless Steel


                                                 Representative model: C-LD-36202MSS


                                                                                     Shipping
                                                       29.20               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
          Part Number  C-LD-36202MSS  M16×1.5  Thread Depth 15.8    1N=0.101972kgf
          Body Material  Stainless Steel
          Handle Material  PVC                 23                 19  25.2
          Surface Treatment  -          Accessory Nut    φ 9.4  M16×1.5
          Closing Pressure (N)  MAX 900                M6×1.0  64.3
          Mass (g)        113         360° Position Mountable
          Arm Open-Close Angle  /
          Handle Open-Close Angle  189°
          Accessories  Stainless Steel Hexagon Flat Head Bolts  Stroke 20.3
          Bolt            M6                                       19
          E  Actual product color may be a bit different   6.5   10
           from photo.                                   21.3 12.7  85.72°  Ordering  Part Number  10
                                                          34        (78)  Example
                                                                                  C-LD-36202MSS
                        Toggle Clamps Side Push Type, 1360N, Universal Mount                       Toggle Clamps  Plungers /


                                                 Representative model: C-LD-36204M

                                                  Save Up to
                                                  vs Standard Type  72%              Shipping      Plungers  Ball
                                                       11.56               SGD 1 day               P.817
                                                                                        from

                                                 Volume Discount
                                                      Quantity         1~9             10~         Plungers  Spring
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.  P.826
          Part Number   C-LD-36204M                                 1N=0.101972kgf
          Body Material   A3          M20×1.5           φ 10.9  22 M20×1.5                         Plungers  Index
                                                            6.4
          Handle Material  PVC                                     28.3
          Body Surface Treatment  Blue Zinc Electroplating  109.5
                                            30
          Shaft Surface Treatment  None  Accessory Nut                                             P.830
          Closing Pressure (N)  MAX 1360  360° Direction Mountable
          Mass (g)        270
          Arm Open-Close Angle  /                   Thread Depth 26
          Handle Open-Close Angle  189°                                                            Clamps  Toggle
          Accessories  Steel Hexagon Flat Head Bolt    Stroke 40  16
          Bolt            M8                         M8×1.25  40.7  (99)  Ordering
          E  Actual product color may be a bit different                Example    Part Number     P.840
           from photo.                                                             C-LD-36204M
                                                              90
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-LD-36204M       Keyword  toggle clamp 1360              MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  858
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   858   859   860   861   862   863   864   865   866   867   868