Page 866 - MISUMI SINGAPORE Economy Series
P. 866

Toggle Clamps Horizontal, 882N, Self Locking Type


           New                                   Representative model: E-LD-201BR
          Products

                                                                                     Shipping
                                                        7.80               SGD 14 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         2~29            30~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
          Part Number   E-LD-201BR
          Body Material   A3
          Handle Material  PVC
          Surface Treatment  Blue Zinc Electroplating  80°  73°
          Closing Pressure (N)  882                                           8-R2.75
          Mass (g)        159      M6×1                     (122)          (35)  4-6.3  4-5.5
          Arm Open-Close Angle  80°
          Handle Open-Close Angle  73°  12.7                         36  22  7                  (26)
          Accessories  Rubber Head Bolt  51              (7)  (45)
          Recommended Bolt  M6      25                        2                   25.4
                                        57    (160)                               27
                                                                                  37
   10
                                                                        Ordering   Part Number
                                                                        Example     E-LD-201BR
    Plungers /    Toggle Clamps   Toggle Clamps Vertical, 2205N, Self Locking Type


           New
          Products                               Representative model: E-LD-12130R
    Ball    Plungers                                                                 Shipping
                                                                                        from
   P.817                                               16.40               SGD 14 days
    Spring   Plungers                            Volume Discount     Unit Price       30%
                                                                                       10~
                                                      Quantity
                                                                       2~9
                                                      Discount
   P.826                                         E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
    Index   Plungers  Part Number  E-LD-12130R  105°    59°
          Body Material
                          A3
          Handle Material
                          PVC
                          2205
          Closing Pressure (N)
   P.830  Surface Treatment  Blue Zinc Electroplating  M8×1.25                  4- φ 7.2
          Mass (g)        372                                          (146)  (50)
          Arm Open-Close Angle  105°
    Toggle   Clamps  Handle Open-Close Angle  Rubber Head Bolt  70  16    8.7             31.8  46
                          59°
          Accessories
                                       31.5
                                                                                    19
          Recommended Bolt
                          M8
                                                                                    35
                                            74                  3
   P.840                                      (117)      (76)
                                                                        Ordering   Part Number
                                                                        Example
                                                                                   E-LD-12130R
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  E-LD-12130R       Keyword  toggle clamp self              MISUMI
                                                  lock
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    861                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   861   862   863   864   865   866   867   868   869   870   871