Page 861 - MISUMI SINGAPORE Economy Series
P. 861

Toggle Clamps Side Push Type, 490N


                                                 Representative model: C-LD-36006
                                                  Save Up to
                                                  vs Standard Type  79%              Shipping
                                                        4.98               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity      1~49      50~99      100~
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
          Part Number   C-LD-36006                   4- φ 5.3      1N=0.101972kgf
          Body Material   A3                       φ 8
          Handle Material  PVC
          Body Surface Treatment  Blue Zinc Electroplating     25.3  36
          Shaft Surface Treatment  None
          Closing Pressure (N)  MAX 490  (15)          13.5 14  6
          Mass (g)        70
          Arm Open-Close Angle  /
          Handle Open-Close Angle  91°
          Accessories  Steel Hexagon Flat Head Bolt  (65)  M4×0.7
          Bolt            M4          7             Stroke 13.6
          E  Actual product color may be a bit different   13.5         Ordering   Part Number     10
           from photo.              1.5       22.5  15  14.5   11.2     Example     C-LD-36006
                                         Thread Depth 15       5
                                                        49       (51)
                        Toggle Clamps Side Push Type, 1800N, Long Handle                           Toggle Clamps  Plungers /


                                                 Representative model: C-LD-36020

                                                  Save Up to
                                                  vs Standard Type  53%              Shipping      Plungers  Ball
                                                        8.34               SGD 1 day               P.817
                                                                                        from

                                                 Volume Discount
                                                      Quantity         1~29            30~         Plungers  Spring
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.  P.826
          Part Number   C-LD-36020            4- φ 6.5             1N=0.101972kgf
          Body Material   A3                                                                       Plungers  Index
          Handle Material  PVC            50  34
          Body Surface Treatment  Blue Zinc Electroplating
          Shaft Surface Treatment  None  9       8  40  35                                         P.830
          Closing Pressure (N)  MAX 1800
          Mass (g)        345
                                               Oil Free
          Arm Open-Close Angle  /  (96)     Stroke 30 Bearing
          Handle Open-Close Angle  147°                                                            Clamps  Toggle
          Accessories  Steel Hexagon Flat Head Bolt  3  20
          Bolt            M8              M8×1.25  Thread Depth 21  φ 12  Ordering
          E  Actual product color may be a bit different   40.5  (83)   Example    Part Number     P.840
           from photo.                             (125.6)     (137)                C-LD-36020
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-LD-36020        Keyword  toggle clamp 1800              MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  856
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   856   857   858   859   860   861   862   863   864   865   866