Page 859 - MISUMI SINGAPORE Economy Series
P. 859

Toggle Clamps Side Push Type, 500N, Right Side


                                                 Representative model: C-LD-301CM-R
                                                  Save Up to
                                                  vs Standard Type  52%              Shipping
                                                        6.80               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~29            30~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
          Part Number  C-LD-301CM-R                              1N=0.101972kgf
          Body Material   A3                             2
          Handle Material  PVC
          Body Surface Treatment  Blue Zinc Electroplating  φ 6  φ 12
          Shaft Surface Treatment  None  18  M4×0.7
          Closing Pressure (N)  MAX 500  10                    (43)
          Mass (g)        65              Stroke 16  4- φ 4.4
          Arm Open-Close Angle  /
          Handle Open-Close Angle  180°                          16  28
          Accessories  Rubber Head Bolt   4  Thread Depth   9
                                               12
          Bolt            M4                2   32.5  8  16
          E  Actual product color may be a bit different       (43)     Ordering   Part Number     10
           from photo.                                                  Example
                                                                                   C-LD-301CM-R
                                                         43
                        Toggle Clamps Side Push Type, 4540N, Long Handle                           Toggle Clamps  Plungers /

                                                 Representative model: C-LD-303EM

                                                  Save Up to
                                                  vs Standard Type  80%              Shipping      Plungers  Ball
                                                        9.32               SGD 1 day               P.817
                                                                                        from

                                                 Volume Discount
                                                      Quantity         1~29            30~         Plungers  Spring
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.  P.826
          Part Number   C-LD-303EM                       4- φ 9  1N=0.101972kgf
          Body Material   A3                                                                       Plungers  Index
          Handle Material  PVC
          Body Surface Treatment  Blue Zinc Electroplating   64  85
          Shaft Surface Treatment  None                  62                                        P.830
          Closing Pressure (N)  MAX 4540                 92
          Mass (g)        965
          Arm Open-Close Angle  /            M12×1.75  Stroke   (124)
                                               50.6 Oil Filling
          Handle Open-Close Angle  185°  19  (147)  43  Hole                                       Clamps  Toggle
          Accessories  Steel Hexagon Nut
          Bolt            M12       4        25  32  10                 Ordering
          E  Actual product color may be a bit different   (151.5)      Example    Part Number     P.840
           from photo.                              (245)                          C-LD-303EM
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-LD-303EM        Keyword  toggle clamp 4540              MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  854
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   854   855   856   857   858   859   860   861   862   863   864