Page 864 - MISUMI SINGAPORE Economy Series
P. 864

Toggle Clamps Side Push Type, 1360N, Universal Mount, Stainless Steel


                                                 Representative model: C-LD-36204MSS
                                                  Save Up to
                                                  vs Standard Type  37%              Shipping
                                                       36.22               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
          Part Number  C-LD-36204MSS                    M20×1.5  1N=0.101972kgf
          Body Material  Stainless Steel  M20×1.5     φ 10.9  22  6.4
          Handle Material  PVC
          Surface Treatment  -                                   28.3
                                          30
          Closing Pressure (N)  MAX 1360  Accessory Nut  109.5
          Mass (g)        270       360° Direction Mountable
          Arm Open-Close Angle  /                  M8×1.25  Female Thread
          Handle Open-Close Angle  189°             Depth 25.4  22
          Accessories  Stainless Steel Hexagon Flat Head Bolts
          Bolt            M8
          E  Actual product color may be a bit different   Stroke 40  16  (99)
                                                      40.7
   10      from photo.                                                  Ordering   Part Number
                                                                        Example
                                                                                  C-LD-36204MSS
                                                            90
    Plungers /    Toggle Clamps   Toggle Clamps Latch Type, 1630N

                                                 Representative model: C-LD-40323

                                                  Save Up to
    Ball    Plungers                              vs Standard Type  80%              Shipping
                                                                                        from
   P.817                                                2.84               SGD 1 day
    Spring   Plungers                            Volume Discount  Unit Price  50~99      100~
                                                                    1~49
                                                      Quantity
                                                      Discount
                                                                               15%
                                                                                         30%
   P.826                                         E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
    Index   Plungers  Part Number  C-LD-40323  2- φ 4.5  4- φ 4.5  30  1N=0.101972kgf
          Body Material
                          A3
          Handle Material
                          PVC
                        MAX 1630
          Closing Pressure (N)
   P.830  Surface Treatment  Blue Zinc Electroplating  28.4  14.5  19
          Mass (g)        71
          Arm Open-Close Angle  /                     2-M4
    Toggle   Clamps  Handle Open-Close Angle  57mm
                           /
          U Hook
          E  Actual product color may be a bit different
           from photo.                                          (23)  (32)  Ordering  Part Number
   P.840                             19                                 Example     C-LD-40323
                                        10     15.9  2
                                        20      26   (72)
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-LD-40323        Keyword  toggle latch                   MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    859                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   859   860   861   862   863   864   865   866   867   868   869