Page 865 - MISUMI SINGAPORE Economy Series
P. 865

Toggle Clamps Latch Type, 3180N


                                                 Representative model: C-LD-431
                                                  Save Up to
                                                  vs Standard Type  78%              Shipping
                                                        3.44               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity      1~49      50~99      100~
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
          Part Number    C-LD-431               39.7               1N=0.101972kgf
          Body Material   A3                6.4  19      M6P=1.0
          Handle Material  PVC
          Surface Treatment  Blue Zinc Electroplating
          Closing Pressure (N)  MAX 3180  45  31.8  20
          Mass (g)        225
          Arm Open-Close Angle  /
          Handle Open-Close Angle  /   12   2- φ 6.5  4- φ 6.5
          U Hook          97mm         25
          E  Actual product color may be a bit different   24.4
           from photo.                                                  Ordering   Part Number
                                                                     (42)  Example                 10
                                    23                                               C-LD-431
                                     3           39.7       (81)
                                              3
                        Toggle Clamps Latch Type, 9000N                                            Toggle Clamps  Plungers /


                                                 Representative model: C-LD-40341

                                                  Save Up to
                                                  vs Standard Type  50%              Shipping      Plungers  Ball
                                                        7.98               SGD 1 day               P.817
                                                                                        from

                                                 Volume Discount
                                                      Quantity         1~29            30~         Plungers  Spring
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.  P.826
          Part Number   C-LD-40341                                 1N=0.101972kgf
          Body Material   A3               2- φ 8.5  4- φ 8.5  M8 P=1.25                           Plungers  Index
          Handle Material  PVC
          Surface Treatment  Blue Zinc Electroplating
          Closing Pressure (N)  MAX 9000  54  38.1  31                (44)                         P.830
          Mass (g)        680
          Arm Open-Close Angle  /
          Handle Open-Close Angle  /
          U Hook         135mm                                                                     Clamps  Toggle
          E  Actual product color may be a bit different              (80)
           from photo.                                                  Ordering   Part Number
                                     33                                 Example                    P.840
                                                                                    C-LD-40341
                                        19    4  41.3
                                        38        60    (185)
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-LD-40341        Keyword  toggle latch                   MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  860
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   860   861   862   863   864   865   866   867   868   869   870