Page 862 - MISUMI SINGAPORE Economy Series
P. 862

Toggle Clamps Side Push Type, 1800N, Long Handle, Stainless Steel


                                                 Representative model: C-LD-36020SS
                                                  Save Up to
                                                  vs Standard Type  56%              Shipping
                                                       22.78               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
          Part Number  C-LD-36020SS                              1N=0.101972kgf
          Body Material  Stainless Steel               4- φ 6.5
          Handle Material  PVC
          Surface Treatment  -          50  34
          Closing Pressure (N)  MAX 1800  9
          Mass (g)        380                   8  40  35
          Arm Open-Close Angle  /
          Handle Open-Close Angle  147°
          Accessories  Stainless Steel Hexagon Flat Head Bolts  (96)  M8×1.25  Female Thread   φ 12
                                             Depth 21
          Bolt            M8
          E  Actual product color may be a bit different   3  20
   10      from photo.                     Stroke 30                    Ordering   Part Number
                                                                        Example
                                              42.6  (83)      (137)                C-LD-36020SS
    Plungers /    Toggle Clamps   Toggle Clamps Side Push Type, 900N, Universal Mount



                                                 Representative model: C-LD-36202M

                                                  Save Up to
    Ball    Plungers                              vs Standard Type  71%              Shipping
                                                                                        from
   P.817                                                8.74               SGD 1 day
    Spring   Plungers                            Volume Discount     Unit Price       30%
                                                                       1~29
                                                      Quantity
                                                                                       30~
                                                      Discount
   P.826                                         E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
    Index   Plungers  Part Number  C-LD-36202M  M16×1.5  Thread Depth 15.8  φ 9.4  19  25.2  1N=0.101972kgf
          Body Material
                          A3
                                             23
          Handle Material
                          PVC
                          None
          Shaft Surface Treatment
   P.830  Body Surface Treatment  Blue Zinc Electroplating  Accessory Nut  M6×1.0  M16×1.5  63
          Closing Pressure (N)  MAX 900
          Mass (g)        113       360° Position Mountable
    Toggle   Clamps  Arm Open-Close Angle  189°  Stroke 20.3
                           /
          Handle Open-Close Angle
          Accessories
                          M6
          Bolt        Steel Hexagon Flat Head Bolt             19
                                                      6.5
   P.840  E  Actual product color may be a bit different   20 12.7  86°  10  Ordering  Part Number
           from photo.                                32.4      (78)    Example    C-LD-36202M
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-LD-36202M       Keyword  toggle clamp 900               MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    857                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   857   858   859   860   861   862   863   864   865   866   867