Page 860 - MISUMI SINGAPORE Economy Series
P. 860

Toggle Clamps Side Push Type, 2270N, Casted steel


                                                 Representative model: C-LD-304CM
                                                  Save Up to
                                                  vs Standard Type  80%              Shipping
                                                        7.74               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~29            30~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
          Part Number   C-LD-304CM         4- φ 6.7 Through Hole  4-12 Depth 0.5  1N=0.101972kgf
          Body Material  Cast Steel             Female Thread
          Handle Material  PVC                   Depth 30.2
          Body Surface Treatment  Electrophoresis (Black)       41.1  57
          Shaft Surface Treatment  None
          Closing Pressure (N)  MAX 2270        M8×1.25  φ 12.6  35
          Mass (g)        340                            52
          Arm Open-Close Angle  /
          Handle Open-Close Angle  186°       Stroke 32
          Accessories  Steel Hexagon Flat Head Bolt  (76)
          Bolt            M8
   10     E  Actual product color may be a bit different   4.5  25.4    Ordering   Part Number
           from photo.                             (55)  (126)  (54)    Example    C-LD-304CM
    Plungers /    Toggle Clamps   Toggle Clamps Side Push Type, 3860N, Casted steel



                                                 Representative model: C-LD-304EM

                                                  Save Up to
    Ball    Plungers                              vs Standard Type  64%              Shipping
                                                                                        from
   P.817                                                8.68               SGD 1 day
    Spring   Plungers                            Volume Discount     Unit Price       30%
                                                                       1~29
                                                      Quantity
                                                                                       30~
                                                      Discount
   P.826                                         E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                 4- φ 8.3
    Index   Plungers  Part Number  C-LD-304EM  Female Thread Depth 40  4-13 Depth 0.8  1N=0.101972kgf
                        Cast Steel
          Body Material
          Handle Material
                          PVC
          Shaft Surface Treatment
                          None
   P.830  Body Surface Treatment  Electrophoresis (Black)       41.1  57.2
          Closing Pressure (N)  MAX 3860      M10×1.5  φ 15.9  41.1
          Mass (g)        580                            58.8
    Toggle   Clamps  Arm Open-Close Angle  184°  Stroke 42
                           /
          Handle Open-Close Angle
          Accessories
                          M10
          Bolt        Steel Hexagon Flat Head Bolt  (5.4)  (91)
   P.840  E  Actual product color may be a bit different   31.8         Ordering   Part Number
           from photo.                            (81)                  Example    C-LD-304EM
                                                      (163)       (72)
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-LD-304EM        Keyword  toggle clamp 3860              MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    855                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   855   856   857   858   859   860   861   862   863   864   865