Page 856 - MISUMI SINGAPORE Economy Series
P. 856

Toggle Clamps Vertical, Hold Down Pressure 392N


                                                 Representative model: C-LD-12050UL
                                                  Save Up to
                                                  vs Standard Type  48%              Shipping
                                                        6.10               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~29            30~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
          Part Number  C-LD-12050UL              (38)    4- φ 5.2  1N=0.101972kgf
          Body Material   A3
          Handle Material  PVC              13  7         27  39.7
          Surface Treatment  Blue Zinc Electroplating
          Closing Pressure (N)  MAX 392               12.7
          Mass (g)        175                         25.4
          Arm Open-Close Angle  98°
          Handle Open-Close Angle  62°
          Accessories  Rubber Head Bolt     M6×1.0
          Bolt            M6              (101)
          E  Actual product color may be a bit different   9.5
   10      from photo.                      51                          Ordering   Part Number
                                     3        22                        Example    C-LD-12050UL
                                                 58  90    (52)
    Plungers /    Toggle Clamps   Toggle Clamps Vertical, Hold Down Pressure 2205N



                                                 Representative model: C-LD-12130

                                                  Save Up to
    Ball    Plungers                              vs Standard Type  45%              Shipping
                                                                                        from
   P.817                                                7.38               SGD 1 day
    Spring   Plungers                            Volume Discount     Unit Price       30%
                                                                       1~29
                                                      Quantity
                                                                                       30~
                                                      Discount
   P.826                                         E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
    Index   Plungers  Part Number  C-LD-12130   (50)    4- φ 7.2 46  1N=0.101972kgf
          Body Material
                          A3
                                                          31.8
          Handle Material
                          PVC
          Closing Pressure (N)
                        MAX 2205
                                                      35
   P.830  Surface Treatment  Blue Zinc Electroplating  8.7  19
          Mass (g)        355
          Arm Open-Close Angle  105°
    Toggle   Clamps  Handle Open-Close Angle  Rubber Head Bolt  (146)  M8×1.25
                          59°
          Accessories
          Bolt
                          M8
          E  Actual product color may be a bit different
   P.840   from photo.                      70  16                      Ordering   Part Number
                                             31.5                       Example
                                    3                                               C-LD-12130
                                                74
                                                  (117)    (76)
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-LD-12130        Keyword  toggle clamp 2205              MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    851                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   851   852   853   854   855   856   857   858   859   860   861