Page 852 - MISUMI SINGAPORE Economy Series
P. 852

Toggle Clamps Vertical, Hold Down Pressure 441N, Stainless Steel


                                                 Representative model: C-LD-101ASS
                                                  Save Up to
                                                  vs Standard Type  54%              Shipping
                                                        9.76               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~29            30~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
          Part Number  C-LD-101ASS                                              1N=0.101972kgf
          Body Material  Stainless Steel
          Handle Material  PVC
          Surface Treatment  -         (18)  4- φ 4.4
          Closing Pressure (N)  MAX 441                    (75)  M5×0.8
          Mass (g)        60        6.4
          Arm Open-Close Angle  104°            23.8  33.3    8
          Handle Open-Close Angle  62°                      38
                                                    2         16.5
          Accessories  Stainless Steel Hexagon Flat Head Bolts  15.9       (45)
          Bolt            M5                26                  25.5  (51.5)
          E  Actual product color may be a bit different
   10      from photo.
                                                                        Ordering
                                                                                   Part Number
                                                                        Example    C-LD-101ASS
    Plungers /    Toggle Clamps   Toggle Clamps Vertical, Hold Down Pressure 441N, Long Arm


                                                 Representative model: C-LD-101AL

                                                  Save Up to
    Ball    Plungers                              vs Standard Type  80%              Shipping
                                                                                        from
   P.817                                                3.88               SGD 1 day
    Spring   Plungers                            Volume Discount  Unit Price  50~99      100~
                                                      Quantity
                                                                    1~49
                                                      Discount
                                                                                         30%
                                                                               15%
   P.826                                         E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
    Index   Plungers  Part Number  C-LD-101AL                                   1N=0.101972kgf
          Body Material
                          A3
                          PVC
          Handle Material
                         MAX 441
          Closing Pressure (N)
   P.830  Surface Treatment  Blue Zinc Electroplating  (42)  4- φ 4.4  M5×0.8
          Mass (g)        60                              (75)
          Arm Open-Close Angle  104°            23.8  33.3  38  8
    Toggle   Clamps  Handle Open-Close Angle  Rubber Head Bolt  6.4  15.9  2  33.3  17  51  (45)
                          62°
          Accessories
                          M5
          Bolt
          E  Actual product color may be a bit different   26       (77)
   P.840   from photo.
                                                                        Ordering
                                                                        Example    Part Number
                                                                                    C-LD-101AL
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-LD-101AL        Keyword  toggle clamp 441               MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    847                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   847   848   849   850   851   852   853   854   855   856   857