Page 847 - MISUMI SINGAPORE Economy Series
P. 847

Toggle Clamps Horizontal, Hold Down Pressure 900N, High Position


                                                 Representative model: C-LD-201BHB
                                                  Save Up to
                                                  vs Standard Type  74%              Shipping
                                                        4.56               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity      1~49      50~99      100~
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
          Part Number  C-LD-201BHB             (35)         1N=0.101972kgf
          Body Material   A3
          Handle Material  PVC           36  22  7
          Surface Treatment  Blue Zinc Electroplating  4-Slotted Hole 5.5×6.3  0.8  25.4
          Closing Pressure (N)  MAX 900              27
          Mass (g)        146                        37
          Arm Open-Close Angle  80°         M6×1
          Handle Open-Close Angle  73°
          Accessories  Rubber Head Bolt     12.7              (112)
          Bolt            M6               51
          E  Actual product color may be a bit different   43
           from photo.               2                                  Ordering   Part Number     10
                                                57                      Example
                                                    (143)                          C-LD-201BHB
                        Toggle Clamps Horizontal, Hold Down Pressure 264N                          Toggle Clamps  Plungers /


                                                 Representative model: C-LD-201A

                                                  Save Up to
                                                  vs Standard Type  80%              Shipping      Plungers  Ball
                                                        1.92               SGD 1 day               P.817
                                                                                        from

                                                 Volume Discount
                                                      Quantity      1~49      50~99      100~      Plungers  Spring
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.  P.826
          Part Number   C-LD-201A      4-Slotted Hole 4.4×6.8  1N=0.101972kgf
          Body Material   A3               φ 9.4                                                   Plungers  Index
          Handle Material  PVC
          Surface Treatment  Blue Zinc Electroplating  23.8  15.9  9.4
          Closing Pressure (N)  MAX 264                                                            P.830
          Mass (g)        30                     2.4  11.1
          Arm Open-Close Angle  90°                 15.9
                                                    23.8
          Handle Open-Close Angle  73°
          Accessories  Hexagon Nylon Bolt                                                          Clamps  Toggle
          Bolt            M4              M4×0.7
          E  Actual product color may be a bit different       (48)
           from photo.                       3                          Ordering   Part Number     P.840
                                    1.5    22.5  9.8          17.4      Example     C-LD-201A
                                                18.5
                                                23  (71)
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-LD-201A         Keyword  toggle clamp 264
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  842
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   842   843   844   845   846   847   848   849   850   851   852