Page 846 - MISUMI SINGAPORE Economy Series
P. 846

Toggle Clamps Horizontal, Hold Down Pressure 882N, Standard


                                                 Representative model: C-LD-201B
                                                  Save Up to
                                                  vs Standard Type  73%              Shipping
                                                        3.34               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity      1~49      50~99      100~
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
          Part Number   C-LD-201B  4-Slotted Hole 5.5×6.3    1N=0.101972kgf
          Body Material   A3            (35)
          Handle Material  PVC
          Surface Treatment  Blue Zinc Electroplating  36  22  7
          Closing Pressure (N)  MAX 882    0.8  25.4
          Mass (g)        130                 27
          Arm Open-Close Angle  80°           37
          Handle Open-Close Angle  73°
          Accessories  Rubber Head Bolt  M6×1
          Bolt            M6                            (95)
          E  Actual product color may be a bit different   12.7
   10      from photo.              51  26             (26)     2       Ordering   Part Number
                                                                        Example
                                         57  (144)                                  C-LD-201B
    Plungers /    Toggle Clamps   Toggle Clamps Horizontal, Hold Down Pressure 400N, Standard



                                                 Representative model: C-LD-201HB

                                                  Save Up to
    Ball    Plungers                              vs Standard Type  80%              Shipping
                                                                                        from
   P.817                                                2.46               SGD 1 day
    Spring   Plungers                            Volume Discount  Unit Price  50~99      100~
                                                      Quantity
                                                                    1~49
                                                                                         30%
                                                      Discount
                                                                               15%
   P.826                                         E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
    Index   Plungers  Part Number  C-LD-201HB  4-Slotted Hole 4.4×6.8  1N=0.101972kgf
                                               (30)
          Body Material
                          A3
          Handle Material
                          PVC
          Closing Pressure (N)
                         MAX 400
   P.830  Surface Treatment  Blue Zinc Electroplating  23.8  15.9  5  2.4  11.1
          Mass (g)        48                        15.9
          Arm Open-Close Angle  90°                 23.8
    Toggle   Clamps  Handle Open-Close Angle  Rubber Head Bolt  M5×0.8
                          75°
          Accessories
                          M5
          Bolt
          E  Actual product color may be a bit different   7   (77)
   P.840   from photo.                    38                 34.6       Ordering   Part Number
                                                                        Example
                                   1.5      25                                     C-LD-201HB
                                               40
                                                   (101)
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-LD-201HB        Keyword  toggle clamp 400
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    841                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   841   842   843   844   845   846   847   848   849   850   851