Page 845 - MISUMI SINGAPORE Economy Series
P. 845

Toggle Clamps Horizontal, Hold Down Pressure 264N, Standard


                                                 Representative model: C-LD-201
                                                  Save Up to
                                                  vs Standard Type  78%              Shipping
                                                        1.92               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity      1~49      50~99      100~
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
          Part Number    C-LD-201                                                     1N=0.101972kgf
          Body Material   A3
          Handle Material  PVC    4-Slotted Hole 4.4×6.8
          Surface Treatment  Blue Zinc Electroplating  (15)  2.4  M4×0.7            (47)
          Closing Pressure (N)  MAX 264
          Mass (g)        30        23.8  15.9  5        1.5    22.5  7.7 6.8       17.1
          Arm Open-Close Angle  90°
          Handle Open-Close Angle  73°        11.1                   21   (69)
          Accessories  Hexagon Nylon Bolt     15.9
          Bolt            M4                  24
          E  Actual product color may be a bit different
           from photo.                                                  Ordering   Part Number     10
                                                                        Example
                                                                                     C-LD-201


                        Toggle Clamps Horizontal, Hold Down Pressure 264N, Stainless Steel, Standard  Toggle Clamps  Plungers /


                                                 Representative model: C-LD-201SS
                                                  Save Up to                                       Plungers  Ball
                                                  vs Standard Type  72%              Shipping
                                                        6.06               SGD 1 day               P.817
                                                                                        from


                                                 Volume Discount                                   Plungers  Spring
                                                      Quantity         1~29            30~
                                                      Discount       Unit Price       30%          P.826
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
          Part Number   C-LD-201SS                                                    1N=0.101972kgf  Plungers  Index
          Body Material  Stainless Steel
          Handle Material  PVC     4-Slotted Hole 4.4×6.8  2.4
          Surface Treatment  -           (15)                    M4×0.7              (48)          P.830
          Closing Pressure (N)  MAX 264
          Mass (g)        30        23.8  15.9  5       1.5      23  7.7 6.8        17.1
          Arm Open-Close Angle  90°                                                                Clamps  Toggle
          Handle Open-Close Angle  73°        11.1                    21   (69)
          Accessories  Stainless Steel Hexagon Flat Head Bolts  15.9
                                              23.8
          Bolt            M4                                                                       P.840
          E  Actual product color may be a bit different                Ordering   Part Number
           from photo.                                                  Example
                                                                                    C-LD-201SS
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-LD-201SS        Keyword  toggle clamp 264               MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  840
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   840   841   842   843   844   845   846   847   848   849   850