Page 842 - MISUMI SINGAPORE Economy Series
P. 842

Index Plungers Short Thread Type


           New                                   Representative model: E-PXSKN12
          Products
                                                  Save Up to
                                                  vs Standard Type  46%              Shipping
                                                       10.50               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         5~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                 Type      Thread  Knob  Body      Pin     Spring  (Locknut)  Return Type  D
          Return Type  Reset Position Type  Material  Material Surface Treatment Material Hardness Surface Treatment Material Material Surface Treatment
          E-PXSKN  E-PXRKN  Fine  A6061 (Black  1215 Blackening 45 Steel 45~55HRC Blackening  SUS304  35 Steel Blackening    Sw1
          E-SPXSKN E-SPXRKN   Anodized)  SUS303  -  SUS420F 40~50HRC Nickel Plated  SUS304  -  D 1                 Sw1
                                                                                                                   Sw2
                 Part Number   Thread Pitch                  Load (N) Torque (N)   L                      L2
                 1Type      2M Fine  D  D1  B  S  L  L1 L2 L3 Sw1 Sw2 R  min. max.  max.                                     Sw2
           (Return Type)  (Reset Position Type)  12  21 19.6 6  6  48 10  5  6  17  19  3  6  15.5  30  L1
          E-PXSKN   E-PXSKN     1.5                                                  S +0.5    0  M        L3
          E-SPXSKN  E-SPXRKN  16  26 21.9 8  7  56 12  6  8  19  24  4 13.7 21  100       R
                                                                                            0
                                                              kgf=N×0.101972              B-0.04
   10     Ordering  Please order after selecting part number and   D    Reset Position Type
                  parameters according to the selection steps 1 to 2.
          Example
                    Part Number (1Type · 2M)              D 1                        Sw1       Sw1
                         E-PXSKN12
    Plungers /    Toggle Clamps                      L  L1                  L2       Sw2       Sw2
                                                       S +0.5
                                                         0
                                                            R   0 M          L3
                        Index Plungers Long Thread Type
                                                            B-0.04
    Ball    Plungers                             Representative model: E-PXKL8
           New
          Products
   P.817                                          Save Up to
                                                  vs Standard Type  66%              Shipping
    Spring   Plungers                                   8.00                            from


   P.826                                                                   SGD 5 days
                                                 Volume Discount
                                                                       5~29
                                                                                       30~
                                                      Quantity
    Index   Plungers                                  Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
   P.830
                               Body
                                           Pin
                                                    Spring
                      Knob
                                                         (Locknut)
            Type  Thread  Material  Material Surface Treatment Material Hardness Surface Treatment Material Material Surface Treatment  Return Type D
    Toggle   Clamps  E-PXKL  Fine  (Black Anodized) SUS303  -  SUS420F 45~50HRC Nickel Plated  SUS304  SUS304  Blackening
                                                        35#
                                     45#
                            1215 Blackening
                      A6061
                                         45~55HRC Blackening
          E-SXPKL
                                                              -
                                                       Load (N) Torque (N)
                     Thread Pitch
           Part Number
            1Type  2M Fine  D  D1  S  B  L  L1  L2  L3  L4 Sw1 Sw2  R  min. max.  max.  L2  Sw1  M
                  8          4    46                     8.5
   P.840          8L  1  15 11.5  6  4  48  22  5  20  4  10  13  2  3  10  10  L              Sw1(±1)
                  10         5    53                     10.5        L1              Sw2
          E-PXKL   10L  1  18 13.8  8  5  56  25  5  23  5  12  16 2.5 3.8  14.5  16  L3  L4
          E-SXPKL  12  1.5  21 16.2  6  6  64.5  30  6  27  6  14  19  3  5  13.5  30
                  12L        10   68.5                   15.5       S +0.5    0  M
                  16         7    80                      19                                   Sw2(±2)
                  16L  1.5  26 21.9  12  8  85  38  8 34.5 8  19  24  4  11  24  100  R  0
                                                        kgf=N×0.101972     B-0.04
                  Please order after selecting part number and          D1
          Ordering  parameters according to the selection steps 1 to 2.
          Example
                    Part Number (1Type · 2M)
                          E-PXKL8
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
    837             Type  E-PXKL            Keyword  index plunger                    Economy series
   837   838   839   840   841   842   843   844   845   846   847