Page 850 - MISUMI SINGAPORE Economy Series
P. 850

Toggle Clamps Horizontal, Hold Down Pressure 6300N, Standard


                                                 Representative model: C-LD-204GB


                                                                                     Shipping
                                                       13.80               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
          Part Number   C-LD-204GB                      4- φ 9.5  1N=0.101972kgf
          Body Material   A3
          Handle Material  PVC          71  51  23  13
          Surface Treatment  Blue Zinc Electroplating
          Closing Pressure (N)  MAX 6300            57
          Mass (g)        1134                      83
          Arm Open-Close Angle  103°
          Handle Open-Close Angle  84°
          Accessories  Steel Hexagon Flat Head Bolt  M12 P=1.75
          Bolt            M12                                 (208)
          E  Actual product color may be a bit different   24
   10      from photo.             5      82  52                        Ordering   Part Number
                                                                        Example
                                               85   (263)  (95)                    C-LD-204GB
    Plungers /    Toggle Clamps   Toggle Clamps Horizontal, Hold Down Pressure 2500N, Long Arm, T-Handle



                                                 Representative model: C-LD-22185

                                                  Save Up to
    Ball    Plungers                              vs Standard Type  72%              Shipping
                                                                                        from
   P.817                                                8.42               SGD 1 day
    Spring   Plungers                            Volume Discount     Unit Price       30%
                                                                       1~29
                                                                                       30~
                                                      Quantity
                                                      Discount
   P.826                                         E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
    Index   Plungers  Part Number  C-LD-22185  34.9  22.2  4-Slotted Hole 7.1×10.3  1N=0.101972kgf
                          A3
          Body Material
          Handle Material
                          PVC
                                          15
                                                     25.4
                        MAX 2500
          Closing Pressure (N)
   P.830  Surface Treatment  Blue Zinc Electroplating  9  3.2  31.8
          Mass (g)        338
          Arm Open-Close Angle  93°                  55.5
    Toggle   Clamps  Handle Open-Close Angle  Rubber Head Bolt  M8 P=1.25
                          87°
          Accessories
          Bolt
                          M8
          E  Actual product color may be a bit different        (127)
   P.840   from photo.                   61  14               (192)     Ordering   Part Number
                                                                        Example
                                   3       29.6                                     C-LD-22185
                                               (165)      (60)
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-LD-22185        Keyword  toggle clamp 2500              MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    845                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   845   846   847   848   849   850   851   852   853   854   855