Page 853 - MISUMI SINGAPORE Economy Series
P. 853

Toggle Clamps Vertical, Hold Down Pressure 1000N, Side Mount


                                                 Representative model: C-LD-101B
                                                  Save Up to
                                                  vs Standard Type  64%              Shipping
                                                        4.92               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity      1~49      50~99      100~
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
          Part Number   C-LD-101B                           1N=0.101972kgf
          Body Material   A3
          Handle Material  PVC                10.5  6.5  (25)  37.2
          Surface Treatment  Blue Zinc Electroplating
          Closing Pressure (N)  MAX 1000
          Mass (g)        135
          Arm Open-Close Angle  105°          M6×1.0
          Handle Open-Close Angle  73°
          Accessories  Rubber Head Bolt      (127)  10
          Bolt            M6            4- φ 4.8  60
          E  Actual product color may be a bit different
           from photo.                          44                      Ordering                   10
                                         14  29                         Example    Part Number
                                     20           34  2   (101)                     C-LD-101B
                                     30
                        Toggle Clamps Vertical, Hold Down Pressure 1800N                           Toggle Clamps  Plungers /


                                                 Representative model: C-LD-101D

                                                  Save Up to
                                                  vs Standard Type  39%              Shipping      Plungers  Ball
                                                        8.28               SGD 1 day               P.817
                                                                                        from

                                                 Volume Discount
                                                      Quantity         1~29            30~         Plungers  Spring
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.  P.826
          Part Number   C-LD-101D                                              1N=0.101972kgf
          Body Material   A3                                                                       Plungers  Index
          Handle Material  PVC
          Surface Treatment  Blue Zinc Electroplating
          Closing Pressure (N)  MAX 1800                  M8 P=1.25                                P.830
          Mass (g)        330          (32)     4- φ 6.3  (154)
          Arm Open-Close Angle  100°  8.4                    14
          Handle Open-Close Angle  62°  14.4    31  42      70
          Accessories  Rubber Head Bolt      19              38   3                                Clamps  Toggle
          Bolt            M8                39.4        26      56        (85)
          E  Actual product color may be a bit different         (95.4)
           from photo.                                                                             P.840
                                                                        Ordering
                                                                        Example    Part Number
                                                                                    C-LD-101D
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-LD-101D         Keyword  toggle clamp 1800              MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  848
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   848   849   850   851   852   853   854   855   856   857   858