Page 858 - MISUMI SINGAPORE Economy Series
P. 858

Toggle Clamps Side Push Type, 450N, Stainless Steel


                                                 Representative model: C-LD-301ASS
                                                  Save Up to
                                                  vs Standard Type  60%              Shipping
                                                        9.46               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~29            30~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
          Part Number  C-LD-301ASS           Thread   3× φ 4.4     1N=0.101972kgf
          Body Material  Stainless Steel    M4×0.7  Depth 12
          Handle Material  PVC                             15.9  27
          Surface Treatment  -
          Closing Pressure (N)  MAX 450             7.1 15.9 10
          Mass (g)        50                       (65.5)
          Arm Open-Close Angle  /
          Handle Open-Close Angle  185°       Stroke 17  φ 11
          Accessories  Stainless Steel Hexagon Flat Head Bolts  (42)
          Bolt            M4
          E  Actual product color may be a bit different   12.7
   10      from photo.                                 2                Ordering   Part Number
                                       (27)                             Example
                                                32.5  33    (32)                   C-LD-301ASS
    Plungers /    Toggle Clamps   Toggle Clamps Side Push Type, 500N, Left Side



                                                 Representative model: C-LD-301CM-L

                                                  Save Up to
    Ball    Plungers                              vs Standard Type  49%              Shipping
                                                                                        from
   P.817                                                6.80               SGD 1 day
    Spring   Plungers                            Volume Discount     Unit Price       30%
                                                                                       30~
                                                                       1~29
                                                      Quantity
                                                      Discount
   P.826                                         E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
    Index   Plungers  Part Number  C-LD-301CM-L  φ 6          2    1N=0.101972kgf
          Body Material
                          A3
          Handle Material
                          PVC
                          None
          Shaft Surface Treatment
   P.830  Body Surface Treatment  Blue Zinc Electroplating  M4×0.7  φ 12
          Closing Pressure (N)  MAX 500                       (43)
          Mass (g)        65            Stroke 16  4- φ 4.4
    Toggle   Clamps  Arm Open-Close Angle  180°                16  28
                           /
          Handle Open-Close Angle
          Accessories
                                             12
          Bolt         Rubber Head Bolt  4  Thread Depth   9
                          M4
   P.840  E  Actual product color may be a bit different   10 18  2  32.5  8  16  (43)  Ordering  Part Number
           from photo.                                                  Example    C-LD-301CM-L
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-LD-301CM-L      Keyword  toggle clamp 500               MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    853                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   853   854   855   856   857   858   859   860   861   862   863