Page 854 - MISUMI SINGAPORE Economy Series
P. 854

Toggle Clamps Vertical, Hold Down Pressure 1800N, Long Arm


                                                 Representative model: C-LD-101E
                                                  Save Up to
                                                  vs Standard Type  51%              Shipping
                                                        8.74               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~29            30~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
          Part Number   C-LD-101E                        4- φ 6.3  1N=0.101972kgf
          Body Material   A3               9
          Handle Material  PVC            15              31  42
          Surface Treatment  Blue Zinc Electroplating  (80)  19
          Closing Pressure (N)  MAX 1800              40
          Mass (g)        360
          Arm Open-Close Angle  102°
          Handle Open-Close Angle  64°
          Accessories  Rubber Head Bolt  M8 P=1.25
          Bolt            M8        (155)
          E  Actual product color may be a bit different   14
   10      from photo.                    70                            Ordering   Part Number
                                           38.3     3                   Example     C-LD-101E
                                       26       104.5      (89)
                                                 (144.5)
    Plungers /    Toggle Clamps   Toggle Clamps Vertical, Hold Down Pressure 1000N


                                                 Representative model: C-LD-102B

                                                  Save Up to
    Ball    Plungers                              vs Standard Type  54%              Shipping
                                                                                        from
   P.817                                                5.50               SGD 1 day
    Spring   Plungers                            Volume Discount     Unit Price       30%
                                                      Quantity
                                                                       1~29
                                                                                       30~
                                                      Discount
   P.826                                         E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                         4- φ 4.8
    Index   Plungers  Part Number  C-LD-102B  10.7  6.7   18  28  1N=0.101972kgf
                           A3
          Body Material
          Handle Material
                          PVC
                                                      29
          Closing Pressure (N)
                         MAX 1000
   P.830  Surface Treatment  Blue Zinc Electroplating  14
          Mass (g)        115
          Arm Open-Close Angle  107°
    Toggle   Clamps  Handle Open-Close Angle  Rubber Head Bolt  (104)  M6 P=1.0
                           73°
          Accessories
                           M6
          Bolt
          E  Actual product color may be a bit different   10.4
   P.840   from photo.                      51                          Ordering   Part Number
                                                                        Example
                                              20.3  2                               C-LD-102B
                                                 41   29    (65)
                                                   (70)
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-LD-102B         Keyword  toggle clamp 1000              MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    849                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   849   850   851   852   853   854   855   856   857   858   859