Page 855 - MISUMI SINGAPORE Economy Series
P. 855

Toggle Clamps Vertical, Hold Down Pressure 882N


                                                 Representative model: C-LD-12050
                                                  Save Up to
                                                  vs Standard Type  80%              Shipping
                                                        5.26               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~29            30~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
          Part Number   C-LD-12050                 29    4× φ 5.2  1N=0.101972kgf
          Body Material   A3
          Handle Material  PVC                             27  40
          Surface Treatment  Blue Zinc Electroplating
          Closing Pressure (N)  MAX 882               12.7
          Mass (g)        170                         25.4
          Arm Open-Close Angle  98°
          Handle Open-Close Angle  62°
          Accessories  Rubber Head Bolt      M6×1.0
          Bolt            M6         (100)
          E  Actual product color may be a bit different   9.5
           from photo.                         51                       Ordering   Part Number     10
                                                22.5                    Example
                                       3                                            C-LD-12050
                                                   35
                                                    (66.8)  (50)
                        Toggle Clamps Vertical, Hold Down Pressure 882N, Stainless Steel           Toggle Clamps  Plungers /

                                                 Representative model: C-LD-12050SS

                                                  Save Up to
                                                  vs Standard Type  54%              Shipping      Plungers  Ball
                                                       11.74               SGD 1 day               P.817
                                                                                        from

                                                 Volume Discount
                                                      Quantity         1~9             10~         Plungers  Spring
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.  P.826
          Part Number  C-LD-12050SS               28.7  4- φ 5.2  1N=0.101972kgf
          Body Material  Stainless Steel                                                           Plungers  Index
          Handle Material  PVC                            27  40
          Surface Treatment  -
          Closing Pressure (N)  MAX 882               12.7                                         P.830
          Mass (g)        170                         25.4
          Arm Open-Close Angle  98°
          Handle Open-Close Angle  62°
          Accessories  Stainless Steel Hexagon Flat Head Bolts  M6×1.0                             Clamps  Toggle
          Bolt            M6               (100)
          E  Actual product color may be a bit different   9.5
           from photo.                        51                                                   P.840
                                     3          22.5                    Ordering   Part Number
                                                  35                    Example
                                                   (66.8)  (50)                    C-LD-12050SS
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-LD-12050SS      Keyword  toggle clamp 882               MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  850
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   850   851   852   853   854   855   856   857   858   859   860