Page 848 - MISUMI SINGAPORE Economy Series
P. 848

Toggle Clamps Horizontal, Hold Down Pressure 264N, Long Handle


                                                 Representative model: C-LD-201AL
                                                  Save Up to
                                                  vs Standard Type  79%              Shipping
                                                        2.44               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity      1~49      50~99      100~
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
          Part Number   C-LD-201AL     4-Slotted Hole 4.4×6.8  1N=0.101972kgf
          Body Material   A3
          Handle Material  PVC            23.8  15.9  9.4
          Surface Treatment  Blue Zinc Electroplating
          Closing Pressure (N)  MAX 264         2.4  11.1
          Mass (g)        30                       15.9
                                                   23.8
          Arm Open-Close Angle  90°
          Handle Open-Close Angle  73°
          Accessories  Hexagon Nylon Bolt  M4×0.7              (60)
          Bolt            M4
                                            3
          E  Actual product color may be a bit different
   10      from photo.              1.5    22.5  9.8                    Ordering   Part Number
                                               18.5                     Example
                                               23    (84)                           C-LD-201AL
    Plungers /    Toggle Clamps   Toggle Clamps Horizontal, Hold Down Pressure 1000N, Standard


                                                 Representative model: C-LD-201C

                                                  Save Up to
    Ball    Plungers                              vs Standard Type  57%              Shipping
                                                                                        from
   P.817                                                5.74               SGD 1 day
    Spring   Plungers                            Volume Discount     Unit Price       30%
                                                      Quantity
                                                                       1~29
                                                                                       30~
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
   P.826                                        4- φ 5.5
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
    Index   Plungers  Part Number  C-LD-201C    (37)        1N=0.101972kgf
          Body Material
                           A3
          Handle Material
                          PVC
                                           10.8
                                        38
                                          25
                                             6.8
          Surface Treatment
                      Blue Zinc Electroplating
                                                           4
   P.830  Closing Pressure (N)  MAX 1000              28
          Mass (g)        140                         40
          Arm Open-Close Angle  79°
    Toggle   Clamps  Handle Open-Close Angle  Rubber Head Bolt
                           90°
          Accessories
                           M6
          Bolt
          E  Actual product color may be a bit different       (107)
   P.840   from photo.                       13                         Ordering   Part Number
                                    2       58  27  M6 P=1.0            Example     C-LD-201C
                                                 51
                                                     (142)
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-LD-201C         Keyword  toggle clamp 1000              MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    843                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   843   844   845   846   847   848   849   850   851   852   853