Page 883 - MISUMI SINGAPORE Economy Series
P. 883

Tension Springs Medium Light / Medium Load O.D.3-10


                                                 Representative model: C-AWU3-10
                                                  Save Up to
                                                  vs Standard Type  80%              Shipping
                                                        0.38               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity      1~199    200~299     300~
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.           Coil Springs
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
             Shape     Type  Material                             d                                P.865
           Medium and Light   C-AWU  Spring Steel
              Load   C-AUU  SUS304-WPB
                     C-AWS  Spring Steel         2D
            Medium Load                                                                            Springs  Tension
                     C-AUS  SUS304-WPB
          Medium and Heavy Load C-AWF  Spring Steel         3L          F
                                                                                                   P.875
          QMedium and Light Load       QMedium Load                 QMedium and Heavy Load
                  2Coil   Under dynamic load   2Coil   Under dynamic load   2Coil   Under dynamic load
                  O.D. D  Wire   (Initial   (Spring    O.D. D  Wire   (Initial   (Spring    O.D. D  Wire   (Initial   (Spring    Tension Springs  Posts for
                                                 -
                                                                                    Max.
                                                       Max.
                          Max.
                                                                              -
                    -
                                                                                 Dia.
                                                    Dia.
                       Dia.
            1Type  3Free   d mm Displacement  Max.   Tension) Constant)  1Type  3Free  d mm  Displacement  Max.   Tension) Constant)  1Type  3Free   d mm Displacement  Max.   Tension) Constant)
                                                          Load
                             Load
                                                                                             N/mm
                                                                                       Load
                                                                                           N
                                                              N
                                    N/mm
                                 N
                                                                N/mm
                  Length   Fmax.  N            Length   Fmax.  N            Length   Fmax.  N
                    L     Mm                     L     Mm                     L     Mm             P.881
                  3- 10   4.6      0.59         3-10   3.5      0.98         3-10   2.2      2.26
                    15  0.35  9.1  3.33 0.66 0.29  15  0.4  6.0  4.41 0.88 0.59  15  0.45  4.5  6.47 1.57  1.08
                    20    19.5     0.14          20    9.0      0.39          20    6.7      0.74
                    25    7.5      0.51         4-15   6.5      0.78          25    9.1      0.54  Disc Springs  Torsion Springs/
                  4- 15   12.2     0.31          20    10.2     0.49         4-15   4.5      1.47
                    20                           25  0.5  13.9  6.37 1.18 0.39  20  0.55  7.1  8.43 1.86  0.93
                    25  0.45 16.9  4.81 0.98 0.23  30  17.5     0.29          25    10       0.66  P.884
                    30    21.7     0.18          40    24.0     0.22          35    15.2     0.43
                    40    30       0.13         5-15   5.6      1.27         5-15   3.9      3.14  11
                  5- 15   5.7      0.89          20    8.9      0.78          20    6.9      1.77
                    20    9.8      0.51          25  0.6  13.7  8.53 1.57  0.49  25  0.7  9.6  14.71 2.45  1.28
                    25                           30    17.3     0.39          30    12.5     0.98
                    30  0.55  14.2  6.37 1.37  0.35  35  23.7   0.29  C-AWF   35    15.6     0.78
          C-AWU     35    18.9     0.26          40    24.5     0.28  (Spring Steel)  40  19.2  0.64
          (Spring Steel)  40  28.3  0.18  C-AWS  6-20  6.7      2.06         6-20   3.9      4.51   Springs / Posts
          C-AUU     50    36.4     0.14  (Spring Steel)  25  9.3  1.47        25    6        2.94
          (SUS304-WPB)  6- 20                    30    12.7     1.08          30  0.9  7.8  23.54 5.88  2.26
                    25    9.6      1.18  C-AUS   35  0.8  15.6  17.26 3.53 0.88  35  10      1.77
                                       (SUS304-WPB)
                    30    14.4     0.78          40    18.7     0.69          40    12       1.47
                    35    20.2     0.56          45    20.6     0.68          50    16.4     1.08
                    40  0.7  28.8  12.94 1.67  0.39  55  28.0   0.50        10-35   8.7      4.17
                    45    30.3     0.37         8-25   9.1      2.16          40    10.7     3.39
                    50    41.1     0.27          30    12.5     1.57          45  1.4  12.9  49.03 12.75 2.81
                  8- (30)  14.3    1.03          35    15.4     1.27          45    15.2     2.39
                    35 *  18.8     0.78          40  1.0  19.2  24.52 4.9  0.98  60  19.5    1.86
                    40  0.9  23.8  18.63 3.92  0.62  45  22.2   0.88
                    (45)  28.3     0.52          50    25.0     0.78
                    50    32.6     0.45          55    28.6     0.70
                    60    41.7     0.35          60    33.3     0.60
                  10- 60  1.1  35.7 23.24 4.71 0.52  10-35  13.7  1.86
                                                 40  1.2  17.3  30.99 5.49 1.47
                                                 60    31.6     0.78
                                                   Load {kgf} = Load N × 0.101972
                                       E Length sizes with ( ) are only applicable to the model C-AWU.
                                       E Length sizes with *are only applicable to the model C-AUU.
                                       E Please visit MISUMI website for details of the models
                                        available for sale.
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
          Example  Part Number (1Type · 2Coil O.D. D) - 3Free Height L
                          C-AWU3        -    10
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-AWU             Keyword  tension spring                 MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  878
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   878   879   880   881   882   883   884   885   886   887   888