Page 882 - MISUMI SINGAPORE Economy Series
P. 882

Tension Springs Ultra Light Load / Light Load  O.D.3-8


                                                 Representative model: C-AWA3-10
                                                  Save Up to
                                                  vs Standard Type  80%              Shipping
                                                        0.38               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity      1~199    200~299     300~
     Coil Springs                                E  Shipping days may differ by Quantity.  15%  30%
                                                                  Unit Price
                                                      Discount
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
   P.865  Shape  Type  Material                                d
           Ultra   C-AWA  Spring Steel
           Light   C-AUA  SUS304-WPB
           Load
    Tension   Springs  Light   C-AWY  SUS304-WPB  2D
                      Spring Steel
           load
               C-AUY
                                                         3L           F
   P.875  QUltra Light Load                           QLight load
    Posts for    Tension Springs  2Coil O.D.   Wire   Under dynamic load  (Initial   (Spring    2Coil O.D.   Wire   Under dynamic load  (Initial   (Spring
                                                                    D
                       D
                                                                              Max.
                                 Max.
                            Dia.
                       -
                                                                    -
                                                                        Dia.
                                                                  3Free
                      3Free
                                            N
                                       Load
                                                                                        N
                                                                                            N/mm
                                                                                   Load
                                                N/mm
                                 Fmax.
                                                                             Fmax.
   P.881     1Type   Length L  d mm  Displacement  Max.    Tension) Constant)  1Type  Length L  d mm  Displacement  Max.    Tension) Constant)
                                                                                    N
                                       N
                                  Mm
                                                                              Mm
    Torsion Springs /   Disc Springs  3-10  0.25  10.4  1.27  0.15  0.049  3- 10  0.3  16.6  2.25  0.29  0.23
                                                0.11
                                                                              8.7
                                                                     15
                                  23
                        15
                                                                                            0.12
                        20
                                               0.031
                                                                                            0.08
                                                                     20
                                 35.9
                                                                              25
                        25
                                                                     25
                                                                                            0.06
                                                                             33.3
                                 14.6
                                                                              10
                                                0.14
   P.884               4-15      47.9          0.024               4- 15     16.8           0.26
                                                                     20
                                                                                            0.16
                        20
                                 24.1
                                               0.083
   11                   30  0.35  42.7  2.26  0.25  0.047            25      22.5  3.24  0.59  0.12
                        40       60.3          0.033                 30  0.4  28.4          0.09
                       5-15      21.5           0.33                 35      33.7  3.24  0.59  0.08
                                  8.2
          C-AWA
     Springs / Posts  (Spring Steel)  6-20  0.45  29.4  3.24  0.49  0.093  C-AWY  5- 15  0.5  11.7  4.22  0.88  0.49
                                                                                            0.07
                        25
                                                                             38.5
                                                                     40
                                                0.13
                                                                              6.8
                        30
                                                                                            0.28
                        35
                                                                     20
                                  35
          C-AUA
                                               0.078
                        40
                                               0.064
                                                                              17
                                                                     25
                                  43
                                                                                            0.2
          (SUS304-WPB)
                                                                     30
                                                                             21.2
                                                                                            0.16
                                                0.34
                                                      (Spring Steel)
                                 16.2
                        25
                                                                                            0.1
                        30       25.2           0.22  C-AUY          35      26.1           0.13
                                                                     40
                                                                              34
                                                0.16
                                 34.7
                                                      (SUS304-WPB)
                        35  0.55  42.7  6.08  0.64  0.13             45      37.7           0.09
                        40       50.4           0.11               6- 20      14            0.49
                        45       61.6          0.088                 25      21.2           0.32
                        60       85.3          0.064                 30       28            0.25
                       8-35  0.7  36.2  8.53  1.08  0.21             35  0.6  35   8.14  1.27  0.2
                        40       44.7           0.17                 40      41.1           0.17
                                                                     45       50            0.14
                                                                     50      53.8           0.13
                                                                   8- 25     15.1           0.69
                                                                     30      21.2           0.49
                                                                     35  0.8  26.5  12.75 2.35  0.39
                                                                     40      33.1           0.31
                                                                                Load {kgf} = Load N × 0.101972
                                                      E Please visit MISUMI website for details of the models available for sale.
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
          Example  Part Number (1Type · 2Coil O.D. D) - 3Free Height L
                          C-AWA3        -    10
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-AWA             Keyword  tension spring                 MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    877                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   877   878   879   880   881   882   883   884   885   886   887