Page 897 - MISUMI SINGAPORE Economy Series
P. 897

Economy series  Product Overview  Product Overview                            Economy series
 Proximity Sensor                                                             Proximity Sensor



         · Advantage 3 Bend-resistant cable for M8/M12 specifications
 vs Standard Type
 Economy series   Saving      Q Bending Test Result
 up to
 Proximity   80 %                Sample name              Service life            Test result


                                                                                   Without
                                   MISUMI
 Sensors                       Economy series  Bending resistant 100,000 cycles   breaking         Sensor  Proximity
                               Generic products
                                on the market  *     Bending 10,000 cycles         Breaking        P.891
 High accuracy detection      * Generic products on the market are similar products randomly purchased by our company from online or offline markets.
                              * Test Method: Performed on a bending testing machine, ±90°, 60 cycles/minute, weight: 1kg  Microsensors  Photo
 Use of oil resistant / bending resistant cable

        DC 3-Wire Type NPN Output                      QUsage Method                               P.901

                  Input/Output Circuit Diagram                                  The shielded type has   Sensors  Zone
                  Cable Type Lead Wire Color             Q Shielded             the magnetic flux
                 (Brown) + V   ZD: Surge Absorbing Zener             Proximity   concentrated in the
                                 Diodes
 Q Advantages of MISUMI Economy series Proximity Sensors  Main Circuit  (Black) Output Load  Tr: NPN Output Transistor  Sensor  front of the sensor,   P.913
                                                                                with the range of the
 · Advantage 1: High accuracy detection  (Blue) 0V  D: Diode for Power Supply   Output  inductive magnetic
                                Reverse Connection Protection
          Internal Circuit  External Connection Example                         field toward the front of   Filters
                                                         Detection Object       the proximity switch.
 Generic products on the market  *  MISUMI Economy series  DC 3-Wire Type PNP Output
                                                         Q Unshielded           The unshielded coil   P.918
                                                                                flux can increase the
                  Input/Output Circuit Diagram                                  detection distance, but
                  Cable Type Lead Wire Color                           Proximity   it is easy to be affected
 Uneven          (Brown) + V   ZD: Surge Absorbing Zener               Sensor   by surrounding metals   Strips  Power
                                 Diodes
  winding of   Even winding   Main Circuit  (Black) Output  Tr: PNP Output Transistor  Output  because there is no
 coils   of coil   (Blue) 0V  Load  D: Diode for Power Supply                   object protection.  P.921
                                                                                Attention is required
 Inconsistent   Stable   Internal Circuit  External Connection Example  Reverse Connection Protection  Detection   during installation.
                                                         Object
 detection   detection
 distance  distance                                                                                Probes  Contact
        QPrecautions                                                                               P.924
           · Sensor Attenuation Coefficient                                                        12
 * Generic products on the market are similar products randomly purchased by our company from online or offline markets.
 * The test data are obtained through testing by our company, which are for reference only.  Tested Material Attenuation Coefficient  The number of connected sensors (N) should be
            Fe360 Steel  1.00                                  within the range of the following formula.
                                                               iL+(N-1)×i ≤ Upper limit value of control output of
 · Advantage 2 Oil-resistant cable for M8/M12 cable specifications  Chromium Nickel Alloy  0.90  proximity switch   Power Strips / Contact Probes  Sensors / Filters /
            Stainless Steel  0.85                              VS-N×V ≤ R Operating voltage of load
 Cable Sheath Oil-Resistance Test Result  Nickel  0.70           N:Number of connectable sensors
                                                                 VR: Output residual voltage of proximity switch
              Brass      0.50           AND           Load       VS: Power voltage
 Specification   MISUMI Economy series   Reference   Copper  0.40  (Series   I: Current consumption of proximity switch
                                                                 iL: Load current
 Test Item  Unit
 Value  Measured Value  Standard  Aluminum  0.40  Connection)  Note: Connection AND can supply power to the
 Break Tensile   14  X  t=1mm       DC Wire Type 3             proximity switch of (A) through the action of the
                                                               proximity switch of (B), and the proximity switch
 Tensile   Strength  MPa  Above 12.0  18.4  JIS K 6723  12  d  of (A) sometimes generates an error pulse
 Test       10                Iron                             (about 1ms) when the power is turned on.
 Break Elongation  %  Above 300  431  8  (SPCC)                Therefore, please pay attention to the loads
 Break Tensile Strength   Detection Distance X (mm)  Stainless Steel  that require quick response, which may cause
 Tensile   Residual Rate  %  ——  99.8  6  Brass                false operation.
 Test After   JIS K 6723  4                                    At least 3 sensors with current output can be
 Oil  Break Elongation   %  ——  81.5  70°C×500Hr  2  Aluminum  Copper  OR  Load  connected as OR.
 Residual Rate                         (Parallel               Whether more than 4 sensors can be connected
             0  5 10 15 20 25 30 35 40  Connection)            depends on different models.
 The oil resistance test value of MISUMI economy series product is much higher than the specification value.  The length of one side of detected object: d (mm)
                                                                                                  892
   892   893   894   895   896   897   898   899   900   901   902