Page 902 - MISUMI SINGAPORE Economy Series
P. 902

Proximity Sensor, Long Detection Range, Shielded, Bend Tolerance, Oil Resistant Cable


                                                 Representative model: C-2C12-P01


                                                                                     Shipping
                                                       15.98               SGD 5 days
                                                                                        from

    Proximity   Sensor                           Volume Discount       1~9             10~
                                                      Quantity
                                                                     Unit Price
                                                      Discount
                                                               30
   P.891                                         E  Shipping days may differ by Quantity.  φ 2.8-2M  30%
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
      Microsensors  C-2C08-P01 (PNP)                  C-2C12-P01 (PNP)   LED
                                                       M8×1
    Photo   Detection Distance 2mm                    Detection Distance 4mm
          C-2C08-N01 (NPN)
                                                      C-2C12-N01 (NPN)
   P.901              30                                       35
                                  φ 2.8-2M                                       φ 3.8-2M
    Zone   Sensors  M8×1                               M12×1
                                LED
                                                                          LED
   P.913  DC 3-Wire Type PNP Output       DC 3-Wire Type NPN Output
                       35
          Input/Output Circuit Diagram  φ 3.8-2M
                                          Input/Output Circuit Diagram
                     Cable Type Lead Wire Color      Cable Type Lead Wire Color
     Filters  Tr M12×1  ZD (Black) Output        D  (Brown)+V  Load
                   (Brown)+V
            Main Circuit  100mA MAX.       Main Circuit  Tr  ZD  100mA MAX.
                                                   (Black) Output
   P.918          D  (Blue) 0V  Load  LED          (Blue) 0V
    Power   Strips  Internal Circuit  External Connection Example  Internal Circuit  External Connection Example
          ZD: Surge Absorbing Zener Diodes
                                          ZD: Surge Absorbing Zener Diodes
          Tr: PNP Output Transistor
                                          D: Diode for Surge Reverse Connection Protection
          D: Diode for Surge Reverse Connection Protection  Tr: NPN Output Transistor
   P.921
                         Detection                 Operating   Protection   Operating    Short   Overload   Detection   Wire
    Contact   Probes  C-2C08-N01  Distance   Output Pattern DC    Voltage  Structure Temperature  protection  Current  Material  Length
                                                                       Circuit
                                                                                    Surface
            Part Number
                            L1
                           2mm
                                                                                           Cable
                                              3-Wire
                           4mm
   P.924    C-2C12-N01     (M8)  Action   Including  Type (NPN)  -25°C                     2m, Oil
   12       C-2C08-P01    (M12)  Mode  Cable    3-Wire   10~30VDC  IP67  +70°C  YES  220mA  ABS  Resistant /
                                                                  ~
                           2mm
                                               DC
                                        2M
                                                                                           Bend
                                 (NO)
                           (M8)
                                                                                          Resistant
                           4mm
            C-2C12-P01
                          (M12)
    Sensors / Filters /    Power Strips / Contact Probes  Ordering  Part Number  Type (PNP)
          Example
                     C-2C12-P01
               Example   Shielded
                                        Proximity Sensor
                                                 Output
                       Detection Object
                   The shielded type has the magnetic flux
                   concentrated in the front of the sensor, with the
                   range of the inductive magnetic field toward the
                   front of the proximity switch.
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-2C08-N01        Keyword  proximity sensor               MISUMI
                                                                                      Economy series
    897
   897   898   899   900   901   902   903   904   905   906   907