Page 904 - MISUMI SINGAPORE Economy Series
P. 904

Proximity Sensor, Long Detection Range, Unshielded, Screw-In Type


                                                 Representative model: C-2C12-N11-4


                                                                                     Shipping
                                                       14.85               SGD 1 day
                                                                                        from

    Proximity   Sensor                           Volume Discount   6   1~9  45.0    5.0  10~
                                                                        28.5
                                                      Quantity
                                                                     Unit Price
                                                      Discount
                                                                 M8×1
   P.891                                         E  Shipping days may differ by Quantity.  30%
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
      Microsensors      28.5  45.0                                      32.5
    Photo   M8 Connector Type                         M12 Connector Type    50.0
   P.901           6                 5.0                            8                8.5
                 M8×1                                           M12×1
    Zone   Sensors  DC 3-Wire Type NPN Output  50.0  DC 3-Wire Type PNP Output

            Input/Output Circuit Diagram
                        32.5
                                                            Cable Type Lead Wire Color
                       Cable Type Lead Wire Color  Input/Output Circuit Diagram
   P.913           D 8 (Brown)+V  Load  8.5         Tr  ZD (Black) Output
                                                          (Brown)+V
                     (Black) Output
                                                            100mA MAX.
     Filters  Main Circuit  Tr M12×1  ZD  (Blue) 0V  Main Circuit  D  (Blue) 0V  Load
                      100mA MAX.
           Internal Circuit  External Connection Example  Internal Circuit  External Connection Example
   P.918
            ZD: Surge Absorbing Zener Diodes     ZD: Surge Absorbing Zener Diodes
            Tr: NPN Output Transistor            Tr: PNP Output Transistor
    Power   Strips  D: Diode for Power Supply Reverse Connection Protection  D: Diode for Power Supply Reverse Connection Protection  Detection
                                                                               Short
                             Detection
              Part Number    Distance     Output Pattern   Operating   Protection   Operating    Circuit    Overload    Surface
                                                                 Structure Temperature
                                                                                    Current
                                                           Voltage
   P.921                        L1                                           protection   Material
            C-C08-N01-3         1.5   Type (NPN)
                                       DC 3-Wire
            C-2C08-N01-3
                                2
    Contact   Probes  C-2C08-N11-3  1.5  DC 3-Wire
                                         (M8)
                                4
            C-C08-P01-3
            C-2C08-P01-3        2     Type (PNP)      Action    10      -25°C
   P.924    C-2C08-P11-3        4        (M8)   Connector    Mode  ~   IP67  ~   YES  220mA  ABS
                                                  Type
                                       DC 4-Wire
   12       C-2C12-N11-4        8     Type (NPN)      (NO) 30VDC        +70°C
                                        (M12)
                                       DC 4-Wire
    Sensors / Filters /    Power Strips / Contact Probes  Ordering  Part Number  8  Type (PNP)
            C-2C12-P11-4
                                        (M12)
          Example
               Example  C-2C12-N11-4  Unshielded
                                                    Proximity Sensor
                                                         Output
                           Detection Object
                        The unshielded coil flux can increase the
                        detection distance, but it is easy to be affected
                        by surrounding metals because there is no object
                        protection.Attention is required during installation.
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-C08-N01-3       Keyword  proximity sensor               MISUMI
                                                                                      Economy series
    899
   899   900   901   902   903   904   905   906   907   908   909