Page 907 - MISUMI SINGAPORE Economy Series
P. 907

Economy series  Product Overview  Product Overview                            Economy series
 Photo Microsensors                                                         Photo Microsensors



         · Advantage 3 Widened welding spot spacing of substrate, fully automatic welding process, and not easy to
 Economy series   short circuit           *                     MISUMI Economy series

                 Generic products on the market
 Photo Microsensors

                                                                                   Welding spot    Sensor  Proximity
 High accuracy detection                                                           spacing of

 Free switching between Normally       The welding                                 substrate is    P.891
                                                                                   widened to
 Open (NO) and Normally Closed (NC)    spot spacing                                2.6mm Fixed
                                       of substrate is                                             Microsensors  Photo
 Complete specifications, with NPN,    only 2.1mm                                  cable
 PNP Cable type, Connector type                                                    position, and
                                                                                   not easy to     P.901
                                                                                   short circuit   Sensors  Zone



 Q Advantages of MISUMI Economy series groove type sensors  · Advantage 4 : Full automatic inspection, with guaranteed product quality  P.913

 · Advantage 1 : Power supply reverse connection , output reverse connection , output short circuit 3 circuit
 protection circuits as standard  Q Full automatic inspection equipment  Q13 tests completed at one time  Filters

 Generic products on the market  *  MISUMI Economy series  Initialization Settings  Consumption Current Test (Normally Closed)  P.918
                                                        (Normally Closed) Load Current and Residual Voltage Test
 Q Output Circuit Diagram DC 4-Wire Type NPN Output
 Light ON Indicator (Red)  +  *  Cable Color            Pause Message        Consumption Current Test (Normally Open)  Strips  Power
 L  (Brown) +V                                          (Normally Open) Load Current and Residual Voltage Test
 Load
 Load                                                   Short Circuit Protection Test (Normally Closed)   Short Circuit Protection Test (Normally Open)  P.921
 OUT  DC  (Black) Output 1 (Note 1)  Load  5~24V DC
 Main   IC  (Control Output)   5~24V  Main Circuit  Tr1  ±10%  Power Supply Reverse Connection Protection Test  Tail Swing Test
 Circuit  100mA or Less  ZD2  (White) Output 2 (Note 1)  Oscilloscope Frequency Test (Normally Open)  Oscilloscope Frequency Test (Normally Closed)  Probes  Contact
 -  Tr2  ZD1  (Blue) 0V
                                                        Test End
 Internal Circuit  External Connection Example                                                     P.924
         * Generic products on the market are similar products randomly purchased by our company from online or offline markets  12
 Output short circuit
 No protection circuit
 Power supply reverse connection  Protection circuit  Output reverse connection  QUsage Method      Power Strips / Contact Probes  Sensors / Filters /


 · Advantage 2 Improved tail plug, not easy to come out, vibration resistant structure
            QMounting Method            M3 Screw     QConnector Type
 Generic products on the market  *  MISUMI Economy series  · When fixing the body with   Spring Washer  · Plugging and unplugging steps of connector  Hook
              screws, use M3 screws,
             φ6mm washers and            Flat Washer   1 Insert the connector directly into   Wiring Tab
              control the tightening    (O.D. φ6mm)    the sensor until the connector tab is
              torque below 0.5N·m                      locked in place by the sensor hook.
            QWelding (Sensor)
            · If welding directly on the terminal, please strictly follow the      5N or Less
             conditions given below.                 2 When pulling out, make sure that
              Welding       Sensor    1.5mm            enough force is applied to release
             Temperature  260℃ or Less                 the connector tab from the hook.
              Welding   3S or Less                     Then pull it off.
              Time                        Welding
              Welding   Refer to the      Position    Precautions: Make sure to hold the connector when
              Position  right diagram
                                                             plugging and unplugging it. In addition,
                                                             do not hold terminals or cables.
 No protection measures, easy to loosen  With tail plug snap inside, the wire is not easy to loosen  Otherwise, it will cause poor contact.
                                                                                                  902
   902   903   904   905   906   907   908   909   910   911   912