Page 911 - MISUMI SINGAPORE Economy Series
P. 911

Cables for Photo Microsensors


                                                 Representative model: EE-1010-MSM 2M


                                                                                     Shipping
                                                        3.38               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity      1~49      50~99      100~      Sensor  Proximity
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.          P.891
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.

            7.5±0.2                                                                 15±2 semi-stripped
                                                                        Pull open 2~3              Microsensors  Photo
           1
           2                                                                          P2
           3
           4                                                                 35±5                  P.901
             P1                                Length (m)
          (Length Tolerance: +100mm)                                                Material:  Copper, PVC  Sensors  Zone
                                                                         Conductor
                             Connector   Number of
                                                                                  Sheath
              Part Number    Specification  Cores  CN1  CN2   Cable Rated   Cross Section  Material  Length   P.913
                                                               Voltage
                                                                                           (m)
           EE-1010-MSM-2M    EE-1001                                                        2
                              Same       4     Female  Cutting and   30V  AWG28    PVC              Filters
                                                Joint
                                                     Stripping
           EE-1010-MSM-3M     Series                                                        3
                                                                                                   P.918
          Ordering
          Example       Part Number          Plugging and unplugging steps of connector
                       EE-1010-MSM-2M                                        Hook                  Strips  Power
          Usage Method                      1 Insert the connector directly into   Wiring Tab
                                                              Plugging and unplugging steps of connector
                                                      Q  Connection cable plugging
                                              the sensor until the connector            Hook       P.921
                                                       and unplugging method
                                                            Plugging and unplugging steps of connector
                                                                                          Wiring Tab
                                                             1 Insert the connector directly into
                                              tab is locked in place by the              Hook
                                                      1  Insert the connection cable
                                                               the sensor until the connector
                        Photo Microsensors    sensor hook. directly into the sensor until the   Wiring Tab
                                                            1 Insert the connector directly into
                                                               tab is locked in place by the
                                                              the sensor until the connector
                                                        connector tab is locked in place           Probes  Contact
                                                               sensor hook.
                          Photo Microsensors Cable            tab is locked in place by the
                                                        by the sensor hook.
                                                              sensor hook.   5N
                                            2 When pulling out, make sure that          5N         P.924
                                                             2 When pulling out, make sure that
                                                               enough force is applied to
                                                      2  When pulling out, make sure
                                              enough force is applied to                 5N        12
                                                               release the connector tab from the
                                                            2 When pulling out, make sure that
                                                        that enough force is applied to
                                              release the connector tab from the
                                                              enough force is applied to
                                                               hook. Then pull it off.
                                                        release the connector tab from
                                              hook. Then pull it off.  release the connector tab from the
                                                        the hook. Then pull it off.
                                                              hook. Then pull it off.
                                                              Precautions: Make sure to hold the connector
                                                                      when plugging and unplugging
                                                                      it. In addition, do not hold
          Precautions:  Make sure to hold the connector when plugging and   Precautions: Make sure to hold the connector    Power Strips / Contact Probes  Sensors / Filters /
                                             Precautions: Make sure to hold the connector  terminals or cables. Otherwise,
                   unplugging it. In addition, do not hold terminals or   when plugging and unplugging
                                                                      it will cause poor contact.
                   cables. Otherwise, it will cause poor contact.  when plugging and unplugging  it. In addition, do not hold
                                                      it. In addition, do not hold   terminals or cables. Otherwise,
                                                      terminals or cables. Otherwise,
                                                                     it will cause poor contact.
                                                      it will cause poor contact.
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  EE-1010-MSM-2M    Keyword  microsensor                    MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  906
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   906   907   908   909   910   911   912   913   914   915   916