Page 909 - MISUMI SINGAPORE Economy Series
P. 909

Photo Microsensors, Connector Type


                                                 Representative model: C-MSX672P


                                                                                     Shipping
                                                        5.01               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity      1~49      50~99      100~      Sensor  Proximity
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.          P.891
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
          K Shape   19                              L Shape
                   13.6               6.7                     14                 6.6               Microsensors  Photo
                    5      2- φ 3.2                           5
                           Mounting Hole                         Optical  φ 3.2
             9 Optical                               8.7          axis
              axis                                      9                    15.5                  P.901
           22.2            13.8                      7.2  8.3                  7.2         6.5
             13.2                                             19
              5.5                                       3.6                              0.7       Sensors  Zone
             6.2          Operating                          26.2
                          status indicator
                                                              19
              3.8                  0.7                  3.2         4-R3.5                         P.913
                    25.4
                    19                                14.7          4-R1
                           4-R1
              7                                       6.2                                           Filters
                           2- φ 3.2 Mounting Hole       3.8   14    Operating status indicator
                                                                                                   P.918
          T Shape                                   Y Shape
                    5                                         5
                                                          2.9                                      Strips  Power
                        Optical axis        4.5                  Optical axis
                 9
               22.2              13         4-R1.6        6.5               15.5  2.6              P.921
                         6.3   6.2            6.3                                           0.7
               6.2      Operating  4-R1      2-Waist-Shaped   2-R1  7  2- φ 3.2 Mounting Hole      Probes  Contact
                 3.8  13.7  status indicator 0.7  Hole for Mounting
                                      19                  7
                    13.7                                                                           P.924
                        3                               21.7  6.7                                  12


               26  6.6                                  6.2         Operating status indicator
                                                          3.8  14
                        7                                                                           Power Strips / Contact Probes  Sensors / Filters /

          Groove Type Photo Microsensors (Connector Type)
            Part Number   Shape    Detection Distance  Types  Operation Mode  Output Method  Cable Lead-out Type
            C-MSX670N     K Shape
            C-MSX671N     L Shape                                    Equipped with 2
            C-MSX672N     T Shape              NPN Output  Light on when   independent outputs
            C-MSX674N     Y Shape                         energized,    at the same time    EE-1010-MSM 2M
            C-MSX670P     K Shape      5mm               light off when   (switchable between   EE-1010-MSM 3M
            C-MSX671P     L Shape                          tested     Dark ON and
            C-MSX672P     T Shape              PNP Output              Light ON)
            C-MSX674P     Y Shape

          Ordering
          Example    Part Number
                     C-MSX672P
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-MSX670N         Keyword  microsensor                    MISUMI
                                                                                      Economy series
                                                                                                  904
   904   905   906   907   908   909   910   911   912   913   914