Page 908 - MISUMI SINGAPORE Economy Series
P. 908

Photo Microsensors, Cable Length 2M


                                                 Representative model: C-MSX670N-2M


                                                                                     Shipping
                                                        5.80               SGD 1 day
                                                                                        from

    Proximity   Sensor                           Volume Discount       1~29            30~
                                                      Quantity
                                                                     Unit Price
                                                      Discount
   P.891                                         E  Shipping days may differ by Quantity.  30%
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
      Microsensors  5    indicator (red)  7                   5                  7
                   19
    Photo   K Shape  13.7  Operating status        L Shape   13.6
                          2.9
   P.901       8.5        13.8  Optical axis           15.5  2.9  9  8.5  Optical axis        6.5
                                                                    7.2
    Zone   Sensors  26.2  11  2- φ 3.8 Mounting Hole    3.6  26.2   2- φ 3.2 Mounting Hole   3.3
                                                              19
                          9.5
            16  3.6  4                                   3.2  19    4-R2
   P.913                                                7          Optical axis
                 4.1  φ 2.8 Cable, Length 2m          18.8          2-Waist-Shaped Hole for Mounting
                 6.5                                              Operating status indicator (red)
     Filters       26    3.5                          16  3.6    13.6
                   19
              7            Optical axis                     4.1  φ 2.8 Cable, Length 2m
   P.918                 2- φ 3.8 Mounting Hole            6.5
    Power   Strips  T Shape  14  Operating status indicator (red)  Y Shape  13.4  2.9  6.4
                    5
                                                              5
                         2.9
                                        26
                 8.5      Optical axis  4                  8.5     Optical axis               6.6
   P.921                           3.2         12.7       15.5    13.4        2.6
               26.2               6.2                            2- φ 3.5 Mounting Hole     2.8
    Contact   Probes  16  3.6      2.4         10.6           7   3.5
                 4.1  φ 2.8 Cable, Length 2m                      6.7  Optical axis
   P.924         6.5                    19              25.4
   12              14      2-Waist-Shaped Hole for Mounting  3.6  15.2
                     7  3                               16        Operating status indicator (red)

    Sensors / Filters /    Power Strips / Contact Probes  7  Optical axis  6.5  φ 2.8 Cable, Length 2m




          Groove Type Photo Microsensors (Cable Length 2M)
             Part Number   Shape    Detection Distance  Types  Operation Mode  Output Method  Cable Lead-out
           C-MSX670N-2M    K Shape
           C-MSX671N-2M    L Shape                                      Equipped with 2
           C-MSX672N-2M    T Shape                NPN Output  Light on when   independent outputs
           C-MSX674N-2M    Y Shape                           energized,    at the same time
           C-MSX670P-2M    K Shape       5mm                light off when   (switchable between   Standard 2m
           C-MSX671P-2M    L Shape                            tested     Dark ON and
           C-MSX672P-2M    T Shape                PNP Output              Light ON)
           C-MSX674P-2M    Y Shape

          Ordering
          Example    Part Number
                    C-MSX670N-2M
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-MSX670N-2M      Keyword  microsensor                    MISUMI
                                                                                      Economy series
    903
   903   904   905   906   907   908   909   910   911   912   913