Page 903 - MISUMI SINGAPORE Economy Series
P. 903

Proximity Sensor, Long Detection Range, Unshielded, Bend Tolerance, Oil Resistant Cable


                                                 Representative model: C-2C08-N11


                                                                                     Shipping
                                                       16.52               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~         Sensor  Proximity
                                                      Discount     30  Unit Price     30%
                                                 E  Shipping days may differ by Quantity.  φ 2.8-2M  P.891
                                                                4
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                           M8×1
          Detection Distance L1 4mm                   Detection Distance L1 8mm
          C-2C08-N11 (NPN)                            C-2C12-N11 (NPN)                             Microsensors  Photo
          C-2C08-P11 (PNP)                            C-2C12-P11 (PNP)
                                                                              LED
                       30
                                                                    35                             P.901
                    4                   φ 2.8-2M               8               φ 3.8-2M
              M8×1                                         M12×1                                   Sensors  Zone
                                 LED                                          LED
            DC 3-Wire Type NPN Output          DC 3-Wire Type PNP Output                           P.913
                       35
            Input/Output Circuit Diagram       Input/Output Circuit Diagram
                   8 D  (Brown)+V  φ 3.8-2M             (Brown)+V                                   Filters
                       Cable Type Lead Wire Color
                                                          Cable Type Lead Wire Color
             Main Circuit  Tr M12×1  ZD  (Black) Output  Load  LED  Main Circuit  Tr  ZD (Black) Output Load  P.918
                                                          100mA MAX.
                      100mA MAX.
                                                      D
                                                        (Blue) 0V
                     (Blue) 0V
           Internal Circuit  External Connection Example  Internal Circuit  External Connection Example
            ZD: Surge Absorbing Zener Diodes   ZD: Surge Absorbing Zener Diodes                    Strips  Power
            Tr: NPN Output Transistor          Tr: PNP Output Transistor
            D: Diode for Power Supply Reverse Connection Protection  D: Diode for Power Supply Reverse Connection Protection
                                                                                                   P.921
                         Detection                 Operating   Protection   Operating    Short   Overload   Detection   Wire
            Part Number  Distance   Output Pattern  Voltage  Structure Temperature  Circuit    Current  Surface    Length
                            L1                                        protection    Material       Probes  Contact
            C-2C08-N11     4mm                DC                                           Cable
                           (M8)
                                             3-Wire
                           8mm
            C-2C12-N11    (M12)  Action  Including  Type (NPN)  10   -25°C                 2m, Oil   P.924
                                                      ~
                                                                  ~
            C-2C08-P11     4mm   Mode   Cable    DC    30VDC  IP67  +70°C  YES  220mA  ABS  Resistant /    12
                                                                                           Bend
                                 (NO)
                                        2M
                           (M8)
                                             3-Wire
                           8mm
            C-2C12-P11    (M12)             Type (PNP)                                    Resistant
          Ordering                                                                                  Power Strips / Contact Probes  Sensors / Filters /
          Example    Part Number
                     C-2C08-N11
                            Unshielded
               Example
                                                Proximity Sensor
                                                     Output
                            Detection
                             Object
                         The unshielded coil flux can increase the detection
                         distance, but it is easy to be affected by surrounding
                         metals because there is no object protection.
                         Attention is required during installation.
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-2C08-N11        Keyword  proximity sensor               MISUMI
                                                                                      Economy series
                                                                                                  898
   898   899   900   901   902   903   904   905   906   907   908