Page 901 - MISUMI SINGAPORE Economy Series
P. 901

Proximity Sensor, Shielded, Bend Tolerance, Oil Resistant Cable


                                                 Representative model: C-C08-N01


                                                                                     Shipping
                                                       14.81               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~         Sensor  Proximity
                                                      Discount  30   Unit Price   φ 2.8-2M 30%
                                                 E  Shipping days may differ by Quantity.          P.891
                                                        M8×1
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
           Detection Distance 1.5mm                   Detection Distance 2mm LED
           C-C08-N01 (NPN)                            C-C12-N01 (NPN)                              Microsensors  Photo
           C-C08-P01 (PNP)                            C-C12-P01 (PNP)
                                                                35
                   30                  φ 2.8-2M                                        φ 3.8-2M    P.901
             M8×1                                       M12×1

                            LED                                           LED                      Sensors  Zone
            DC 3-Wire Type NPN Output          DC 3-Wire Type PNP Output
            Input/Output Circuit Diagram       Input/Output Circuit Diagram                        P.913
                     35 Cable Type Lead Wire Color
                                                          Cable Type Lead Wire Color
                                            φ 3.8-2M    (Brown)+V
                     (Brown)+V
                   D
             Main Circuit  M12×1  Tr  ZD  (Black) Output  Load  LED  Main Circuit  Tr  ZD (Black) Output  Load  Filters
                                                          100mA MAX.
                      100mA MAX.
                     (Blue) 0V
                                                        (Blue) 0V
                                                      D
           Internal Circuit  External Connection Example  Internal Circuit  External Connection Example  P.918
            ZD: Surge Absorbing Zener Diodes   ZD: Surge Absorbing Zener Diodes
            Tr: NPN Output Transistor          Tr: PNP Output Transistor                           Strips  Power
            D: Diode for Power Supply Reverse Connection Protection  D: Diode for Power Supply Reverse Connection Protection
                         Detection                                      Short      Detection       P.921
                                                                                           Wire
            Part Number  Distance   Output Pattern  Operating   Protection   Operating    Circuit    Overload    Surface    Length
                                                           Structure Temperature
                                                                              Current
                                                     Voltage
                           L1                                          protection   Material
            C-C08-N01    1.5mm  DC 3-Wire                                                          Probes  Contact
                          (M8)
                                 Type
                                                                                           Cable
                          2mm
            C-C12-N01     (M12)  (NPN)  Including  Action   10    -25°C                    2m, Oil   P.924
                                                       ~
                                                                   ~
            C-C08-P01    1.5mm  DC 3-Wire   Cable   Mode   30VDC  IP67  +70°C  YES  220mA  ABS  Resistant /    12
                                         2M
                                               (NO)
                                                                                           Bend
                          (M8)
                                 Type
                          2mm
            C-C12-P01     (M12)  (PNP)                                                    Resistant
          Ordering                                                                                  Power Strips / Contact Probes  Sensors / Filters /
          Example    Part Number
                     C-C08-N01
               Example     Shielded
                                           Proximity Sensor
                                                   Output
                         Detection Object
                    The shielded type has the magnetic flux
                    concentrated in the front of the sensor, with the
                    range of the inductive magnetic field toward the
                    front of the proximity switch.
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-C08-N01         Keyword  proximity sensor               MISUMI        896
                                                                                      Economy series
   896   897   898   899   900   901   902   903   904   905   906